Portail Support & Téléchargements

Merci de sélectionner une catégorie sur la gauche ou d’utiliser le champ de recherche.

Recherche

Référence

Série

Désignation

Description Version
Quick Start Guide - Servo press kit YJKP EVO1_2
Quick Start Guide - Servo press kit YJKP EVO1_2 YJKP

Quick startup of the servo press kit YJKP:

- Scope of delivery

- Mechanical commissioning

- Electric commissioning

- Basic software steps

1.30
2019-09-18
YJKP - Quick Start Guide EVO3
YJKP - Quick Start Guide EVO3 YJKP

Quick startup of the servo press kit YJKP:

- Scope of delivery

- Mechanical commissioning

- Electric commissioning

- Basic software steps

1.20
2019-09-18
YJKP - application example using Web-Visu
YJKP - application example using Web-Visu YJKP

Complete application example of pressing a spring using YJKP system

- Configure sequencer

- Record a reference curve

- Configure monitoring

- Operate

1.10
2019-09-05
YJKP - Creating program and descriptions of sequencer functions
YJKP - Creating program and descriptions of sequencer functions YJKP

Description of how to create and edit a servo press program with details explanation of available sequencer functions

1.10
2019-09-05
YJKP - Evaluation methods based on a reference curve
YJKP - Evaluation methods based on a reference curve YJKP

Description of how to record/load reference curves and how to configure evaluation methods.

1.10
2019-09-05
YJKP - Hardware Configuration and system settings
YJKP - Hardware Configuration and system settings YJKP

Configuration instructions for hardware and system settings of a YJKP system.

1.10
2019-09-05
YJKP - Homing system
YJKP - Homing system YJKP

Description how to home the drive via WebVisu and Host control

1.10
2019-09-05
YJKP - Manual movement
YJKP - Manual movement YJKP

Description how to use manual functions

1.10
2019-09-05
YJKP - Object directory
YJKP - Object directory YJKP

Object directory used to control the system or get the status of the system

1.10
2019-09-05
YJKP - Operation screen in WebVisu
YJKP - Operation screen in WebVisu YJKP

Description of how to use the operation screen to start a press-ing program

1.10
2019-09-05
YJKP - System diagnosis
YJKP - System diagnosis YJKP

Description of the diagnosis elements

1.10
2019-09-05
service2see: Commissioning the servo press kit (electrical)
service2see: Commissioning the servo press kit (electrical) YJKP

(Servicevideo)

service2see: Commissioning the servo press kit (mechanical)
service2see: Commissioning the servo press kit (mechanical) YJKP

(Servicevideo)

service2see: CDSU-1: Using the USB IO-Link master
service2see: CDSU-1: Using the USB IO-Link master

CDSU-1: Using the USB IO-Link master

YJKP - Logging functionalities
YJKP - Logging functionalities YJKP

 

How to use the different logging functionalities on the YJKP:

- USB

- SD card

- FTP Server on Windows 7

- FTP Server on Windows 10

- FTP Server using "FileZilla Server (Win7)"

- SMB-share

1.10
2019-02-05
Servo press kit YJKP - force control function
Servo press kit YJKP - force control function YJKP

This Application Note describes characteristics, mode of operation, parameters configuration and application examples of the force control function of the servo press kit YJKP.

1.10
2019-02-05
Servo Press Kit YJKP - Advanced Force Mode
Servo Press Kit YJKP - Advanced Force Mode YJKP

This Application Note describes the properties, operation and parameterization of the advanced force mode of the servo press kit YJKP.

1.10
2019-02-05
YJKP - Adjustment force sensor
YJKP - Adjustment force sensor YJKP

Step by step description to adjust the force sensor of the YJKP

1.10
2019-02-04
Servo Press Kit YJKP - Description and integration of host function blocks in CODESYS (V3)
Servo Press Kit YJKP - Description and integration of host function blocks in CODESYS (V3)

This application note describes how you integrate and use the host

function blocks of the servo press kit YJKP in CODESYS (V3).

Supported systems:

- Tested with CPX-CEC-M1-V3

- All compatible devices

1.10
2018-03-02
Read YJKP logging data via FT
Read YJKP logging data via FT YJKP

Short step by step description to read out logging data from the YJKP via FTP

1.30
2018-03-01
Servo Press Kit YJKP - Description of host function blocks in Allen Bradley (Studio 5000 Logix Designer V26.01)
Servo Press Kit YJKP - Description of host function blocks in Allen Bradley (Studio 5000 Logix Designer V26.01) YJKP; Allen Bradley

This application note describes how you use the host function blocks of the servo press kit YJKP in Allen Bradley (Studio 5000 Logix Designer V26.01).

 

Supported systems:

- Tested with CompactLogix (1769-L24ER-QB1B)

- All compatible devices

1.10
2017-11-17
Servo Press Kit YJKP - Integration of host function blocks in Allen Bradley (Studio 5000 Logix Designer V26.01)
Servo Press Kit YJKP - Integration of host function blocks in Allen Bradley (Studio 5000 Logix Designer V26.01) YJKP; Allen Bradley

This application note describes how you integrate the host func-tion blocks of the servo press kit YJKP in Allen Bradley (Studio 5000 Logix Designer V26.01).

Supported systems:

- Tested with CompactLogix (1769-L24ER-QB1B)

- All compatible devices

1.10
2017-11-17
Servo press kit YJKP - Host interface
Servo press kit YJKP - Host interface YJKP

Host interface of the servo press kit YJKP:

- Communication possibilities

- Workflow

- Object directory

- Communication protocol

- Communication Mobus TCP

- Communication EtherNet/IP

- Communication TCP/IP

1.30
2017-11-07
Servo Press Kit YJKP - Description of host function blocks in Siemens SIMATIC S7 (TIA Portal V14)
Servo Press Kit YJKP - Description of host function blocks in Siemens SIMATIC S7 (TIA Portal V14) YJKP; TIA

Description and how you integrate the host function blocks of the servo press kit YJKP in Siemens SIMATIC Step 7 (TIA Portal V14).

1.10
2017-10-24
Servo Press Kit YJKP - Description and Integration of host function blocks in Siemens SIMATIC Step 7
Servo Press Kit YJKP - Description and Integration of host function blocks in Siemens SIMATIC Step 7 YJKP; Siemens Step 7

Servo Press Kit YJKP - Description and Integration of host function blocks in Siemens SIMATIC Step 7 (Classic V5.5) (S7-300, S7-400)

 

1.10
2017-10-24
EPLAN sample circuit diagram YJKP-0,8-100-AX-S-5
EPLAN sample circuit diagram YJKP-0,8-100-AX-S-5 YJKP_GSAY V1.1.1; YJKP_GSAY V1.2.1

Additional to EPLAN macros of used standard components this sample circuit diagram helps customers to install the YJKP servo press kit incl. safety concept.

1.40
2017-10-19
EPLAN sample circuit diagram YJKP-17-400-PX-M-B-15
EPLAN sample circuit diagram YJKP-17-400-PX-M-B-15 YJKP_GSAY V1.1.1; YJKP_GSAY V1.2.1

Additional to EPLAN macros of used standard components this sample circuit diagram helps customers to install the YJKP servo press kit incl. safety concept.

1.40
2017-10-19
SS1 with emergency stop switch
SS1 with emergency stop switch YJKP, CMMP-AS-..-M0

Application Note for the servo press kit YJKP with motor control-ler CMMP-AS-..-M0 for the implementation of a safe stop (SS1) with a emergency stop switch and up to PL e, Category 4 with safety switching devices of the manufacturer Pilz

1.20
2017-04-26
SS1 with emergency stop switch andhigher order controller
SS1 with emergency stop switch andhigher order controller YJKP, CMMP-AS-..-M0

Application Note for the servo press kit YJKP with motor control-ler CMMP-AS-..-M0 for the implementation of a safe stop (SS1) with a emergency stop switch and up to PL e, Category 4 with a higher order controller

1.20
2017-04-26
SS1 with emergency stop switch and a safety door
SS1 with emergency stop switch and a safety door YJKP, CMMP-AS....M0

Application Note for the servo press kit YJKP with motor control-ler CMMP-AS-..-M0 for the implementation of a safe stop (SS1) with a emergency stop switch and a safety door with PL e, cate-gory 4 with safety switching devices of the manufacturer Pilz

1.20
2017-04-26
Afficher 5 résultats de plus...
Souscrire au flux RSS