Portail Support & Téléchargements

Merci de sélectionner une catégorie sur la gauche ou d’utiliser le champ de recherche.

Recherche

Référence

Série

Désignation

Description
Pneumatic Installation Guide
Pneumatic Installation Guide
Pneumatic safety couplings NPHS
Pneumatic safety couplings NPHS Retrofit safety!

 

Switch over to safety by simply retrofitting. With the safety couplings NPHS, you can even decouple pressurised systems in complete safety. The NPHS are available in two variants: the polymer NPHS-D6-P-* and the high-performance metal NPHS-D6-M-*.

 

Vérins cylindriques DSNU-S-..., DSNU-...
Vérins cylindriques DSNU-S-..., DSNU-... Pour les petits espaces !

DSNU normalisé ISO ou DSNU-S plus petit et encore plus mince ? Le vérin cylindrique DSNU est toujours le bon choix en termes de performances et de dimensions compactes. Ses variantes universelles le rendent idéal dans les applications qui nécessitent un faible frottement, une résistance chimique ou une résistance à la corrosion.

Vérin à double piston DGTZ
Vérin à double piston DGTZ Compact et durable

Augmenter la productivité de nos clients est un objectif cher à Festo. Vous nous avez fait part de points d'amélioration. Comme solution pour répondre à vos exigences, nous avons développé le DGTZ, un vérin à double piston, avec une compacité optimale.

Compact cylinder ADN-…-C (ISO),
Compact cylinder ADN-…-C (ISO), Newly designed output

When space is tight, when saving every gram counts and when only

the most essential features are required, the ADN-...C is the perfect

fit. Its sturdy design to ISO and more than 350 variants in a wide

range of sizes, lengths and cushioning options make it an extremely

attractive option for many applications.

Highlights 2020
Highlights 2020 Digitalisation – the key to increased productivity

With this issue of Highlights 2020, you are holding a kind of compass

in your hand. It will show you where the path with Festo might take

you this year.

You will see the first results in our core product range. Numerous new

components like the mini slide DGST or the compact cylinder ADN-S

are useful additions to the portfolio.

A central theme for us is connectivity at all possible levels:

mechanical, electrical and software.

PSI_148_3_DACS_en_V02
PSI_148_3_DACS_en_V02 Holding brake DACS / Cylinder with holding brake DFLC/DFLG

From 100 to zero in the shortest possible time thanks to the operating

mode of this holding brake, which enables braking procedures

especially for safety applications. As soon as a signal is received,

the through piston rod comes to a halt, despite the load and full

speed.

The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

The Festo Core Product Range
The Festo Core Product Range Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Electronic proximity switch SDBT-MSX
Electronic proximity switch SDBT-MSX Extremely easy commissioning with Auto teach-in

The first proximity switch with automatic switching point setting

makes commissioning easier than ever before. With its detection

range of 20 mm, it is easy and reliable to install, especially in appli

cations

where mounting is difficult. SDBT-MSX is ideal for all standard

applications, especially in factory automation and the electronics

industry/small parts handling.

Pince adaptative DHEF
Pince adaptative DHEF Tout en douceur

Inspirée par la nature. Dans la nature, c'est une solution permettant

de saisir des proies très diversifiées avec un seul principe. Vous

pouvez maintenant utiliser ce principe dans votre usine et votre

application.

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Energy Efficiency@Festo
Energy Efficiency@Festo Des solutions pour un avenir rentable et durable

Notre mission: une gestion économique durable et une valorisation à long terme pour nos clients, notre entreprise, nos employés et nos partenaires.

Catalogue produits
Catalogue produits
Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

Disponible en stock partout dans le monde : la gamme standard Festo
Disponible en stock partout dans le monde : la gamme standard Festo Les stars de la pneumatique
Tubing/fittings combination
Tubing/fittings combination Quick selection with our poster collection for tubing, fittings, non-return and flow control valves
Que faut-il savoir pour la mise en oeuvre de produits Festo?
Que faut-il savoir pour la mise en oeuvre de produits Festo?
Consignes d'élimination
Consignes d'élimination
Souscrire au flux RSS