Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Function blocks CODESYS PtP function blocks for Codesys V3.5

Point-to-point (PtP) library for servo drives with EtherCAT (CiA402) in the Codesys V3.5 development environment.

 

Supported systems:

  • Servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • Servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • Servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
3.5.10.40
17.9.2019.
Function blocks Beckhoff TwinCAT PtP function blocks for Beckhoff TwinCAT 3

Point-to-point (PtP) library for servo drives with EtherCAT (CiA402) in the TwinCAT 3 development environment from Beckhoff.

Supported systems:

  • Servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • Servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • Servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
3.5.10.40
17.9.2019.
Function blocks Siemens Step 7 FHPP function blocks for motor controller - TIA / S7

Function blocks for different Siemens PLCs:

  • TIA Portal V15, V14 and V13
    to use with S7-1200, S7-1500, S7-300 and S7-400
  • SIEMENS STEP 7 V5.5 (FHPP Version 5.5.1.1)
    to use with S7-300 and S7-400

 

Supported systems:

  • Motor controller CMXH-ST2-C5-7-DIOP (3605478)
  • Integrated Drive EMCA-EC-67- (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
5.5
17.9.2019.
Firmware Firmware CDSB-A1

Firmware data for the Operator unit CDSB

 

New Features:

 

  • Parameter & Firmware file transfer of CDSB & CMMT  (upload and download)

 

Fixed Bugs:

 

 

Supported systems:

  • Operator unit CDSB-A1 (8070984)

 

V3.0.0
IO-Link IODD

IO-Link 1.1 IODD for EHPS-25-..-LK

Version changes:
IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-25-..-LK

1.1.2
IO-Link IODD

IO-Link 1.1 IODD for EHPS-20-..-LK

Version changes:
IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-20-..-LK

1.1.2
Function blocks Omron CiA 402 function blocks for motor controller - Sysmac Studio

CiA 402 motion library for Omron NJ301 and NJ501 PLCs to support the drive-controlled homing with motor controller from Festo.

 

Supported systems:

  • Servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • Servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • Servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • Integrated Drive EMCA-EC-67- (1509036)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
3.0.1
13.8.2019.
Firmware Package Firmware CMMT-ST-C8-1C-PN-S0 (PROFINET) & GSDML

Firmware and PROFINET GSDML data for the servo drive CMMT-ST-C8-1C-PN-S0 (PROFINET)

  • V16.0.9.59

 

Supported systems:

 

  • ELV-servo drive CMMT-ST-C8-1C-PN-S0 (PROFINET)
16.0.9.59
2.7.2019.
Function blocks CODESYS Function blocks for using the servo drive CMMT-ST with CODESYS SoftMotion

 Compatible with CMMT-ST firmware V016

 

    • Supported systems:

      • ELV - servo drive CMMT-ST-C8-C1-EC-S0 (8084005)

 

4.0.16.0
24.7.2019.
Firmware Package Firmware CMMT-ST-C8-1C-EC-S0 (EtherCAT) & ESI

Firmware and EtherCAT XML ESI data for the servo drive CMMT-AS-...-EC (EtherCAT)

 

New Features:

  • Position trigger
  • Touch probe (fast capture inputs)
  • Input shaping
  • Improved auto tuning
  • Support of FOE
  • Velocity override via manufacturer specific object
  • Export of frequencyresponse diagrams
  • Dynamic adjustment of torque limitations

 

Fixed Bugs:

 

  • Touch probe and position trigger misalignment  

 

Supported systems:

 

  • ELV servo drive CMMT-ST-C8-1C-EC-S0  (8084005)

 

 

16.0.9.59
2.7.2019.
Firmware

Firmware for integrated drive EMCA-EC-67-...-EC (EtherCAT)

  • v1.4.0.9


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EC (8069730)
  • Integrated Drive EMCA-EC-67-M-1TM-EC (8069732)
  • Integrated Drive EMCA-EC-67-S-1TE-EC (8069729)
  • Integrated Drive EMCA-EC-67-S-1TM-EC (8069731)
1.4.0.54
8.7.2019.
Firmware

Firmware for Integrated Drive EMCA-EC-67-...-PN (PROFINET)

  • v1.4.0.23
  • v1.4.0.19


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-PN (8069726)
  • Integrated Drive EMCA-EC-67-M-1TM-PN (8069728)
  • Integrated Drive EMCA-EC-67-S-1TE-PN (8069725)
  • Integrated Drive EMCA-EC-67-S-1TM-PN (8069727)
1.4.0.62
8.7.2019.
Firmware

Firmware for the integrated drive EMCA-EC-67-...-IO

Version changes:
Firmware for the integrated drive EMCA-EC-67-...-DIO

  • v1.3.0.7
  • v1.2.0.13
  • v1.2.0.5
  • v1.1.0.28



Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-DIO (8061197)
  • Integrated Drive EMCA-EC-67-M-1TM-DIO (8061198)
  • Integrated Drive EMCA-EC-67-S-1TE-DIO (8061196)
  • Integrated Drive EMCA-EC-67-S-1TM-DIO (8061199)
1.4.0.21
8.7.2019.
Firmware Firmware for the integrated drive EMCA-EC-67-...-CO

Firmware for the integrated drive EMCA-EC-67-...-CO

 

 

Supported Systems:

  • EMCA-EC-67-...-CO

 

1.4.0.23
8.7.2019.
Firmware Firmware for CMMO-ST-C5-1-LKP

Firmware for CMMO-ST-C5-1-LKP

  • v1.8.0.1
  • v1.6.0.1
  • v1.5.0.14
  • v1.5.0.4
  • v1.4.1.0
  • v1.4.0.8

 



Supported systems:

  • Motor controller CMMO-ST-C5-1-LKP (1512320)
1.8.0.9
11.7.2019.
Firmware Firmware for CMMO-ST-C5-1-DION

Firmware for CMMO-ST-C5-1-DION

  • v1.8.0.0
  • v1.6.0.1
  • v1.5.0.14
  • v1.5.0.4
  • v1.4.0.4
  • v1.2.1.12
  • v1.2.1.11
  • v1.1.2.6
  • v1.1.2.4



Supported systems:

  • Motor controller CMMO-ST-C5-1-DION (1512317)
1.8.0.8
11.7.2019.
Firmware Firmware for CMMO-ST-C5-1-DIOP

Firmware for CMMO-ST-C5-1-DIOP

  • v1.8.0.0
  • v1.6.0.1
  • v1.5.0.14
  • v1.5.0.4
  • v1.4.0.4
  • v1.2.1.12
  • v1.2.1.11
  • v1.1.2.6
  • v1.1.2.4



Supported systems:

  • Motor controller CMMO-ST-C5-1-DIOP (1512316)
1.8.0.8
11.7.2019.
Firmware Package Firmware CMMT-AS-...-PN (PROFINET) & GSDML

Firmware and PROFINET GSDML data for the servo drive CMMT-AS-...-PN (PROFINET)

 

New Features:

 

  • PROFIdrive AC4 (e.g. Tel. 3 & 105) support for Interpolation, PLCopen and TOs (technology objects) 
  • Extended Process Data via Tel. 910
  • Position trigger
  • Touch probe (fast capture inputs)
  • Input shaping
  • Improved auto tuning
  • Velocity override via PROFIdrive (AC3, Tel. 111)

 

  • Firmware and parameter transfer via CDSB

 

  • Export of frequencyresponse diagrams

 

  • Dynamic adjustment of torque limitations

 

Fixed Bugs:

 

  • EnDat 2.2 initial communication error
  • Touch probe and position trigger misalignment  
  • Save zero offset to encoder from PLC (absolut multiturn encoder)
  • Handling errors with SinaPos (FB284)
  • Start of the CMMT after STO in conjunction with SinaPos (FB284) only after restart

 

 

Supported systems:

  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
V016.0.9
3.7.2019.
Function blocks CODESYS Function blocks for using the servo drive CMMT-AS with CODESYS SoftMotion

Compatible with CMMT-AS firmware V016.

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
4.0.16.0
4.7.2019.
Firmware Package Firmware CMMT-AS-...-EC (EtherCAT) & ESI

Firmware and EtherCAT XML ESI data for the servo drive CMMT-AS-...-EC (EtherCAT)

 

New Features:

  • Position trigger
  • Touch probe (fast capture inputs)
  • Input shaping
  • Improved auto tuning
  • Support of FOE
  • Velocity override via manufacturer specific object
  • Firmware and parameter transfer via CDSB
  • Export of frequencyresponse diagrams
  • Dynamic adjustment of torque limitations

 

Fixed Bugs:

 

  • EnDat 2.2 initial communication error
  • Touch probe and position trigger misalignment  
  • Save zero offset to encoder from PLC
  • Sporadic Hiperface communication error

 

Supported systems:

  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
V016.0.9
3.7.2019.
Function blocks Beckhoff TwinCAT CiA 402 HomingLibrary for motor controller - TwinCAT V3 and V2

CiA 402 motion library for Beckhoff TwinCAT 3 and TwinCAT 2 PLCs to support the drive-controlled homing with motor controller from Festo. This library supports the use of the TcMC and Tc2_MC2 motion library from Beckhoff for EtherCAT and CAN.

Supported systems:

  • Servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • Servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • Servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • Integrated Drive EMCA-EC-67-..-EC (1509036)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller CMMD-AS-C8-3A (561406)
3.1.20.2
7.5.2019.
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

New Features:

  • Updated online help (V1.1.1)
  • Support for CMMT-AS with PROFINET interface
  • Performance improvements (loading, drive configuration page, connecting to a device, parameter synchronization)
  • Online access to user documentation for configured drive components
  • Completely revised trace functionality (better usability, more functions)
  • Improved trace configuration
  • Graphical display of the last autotuning result (requires firmware V15 or higher)
  • Operating mode can be displayed in monitored values
  • Warning in case of implausible software limits
  • Warning when disconnecting from the device if parameters have not been stored permanently
  • Calculated inertia ratio is displayed at the closed loop parameters
  • Improved handling of closed loop parameter sets
  • Improved indication of new trace recording, required restart and required reinitialization
  • Improved toolbar behaviour when reducing the window size
  • Double-clicking in a pop-up directly applies the selected list entry


Fixed Bugs:

  • User defined gear is deleted under certain circumstances (V1.1.1)
  • Version of SoftMotion driver is not displayed correctly (V1.1.1)
  • PROFINET MAC and IP address is not formatted correctly (V1.1.1)
  • Diagnosis page "I/O state" is updated sluggishly
  • User defined settings for auto tuning are not applied
  • Overall gear ratio is not calculated correctly
  • Parameter synchronization dialog is empty in some cases
  • Sorting of error messages via their category does not work properly (page "Error classification")
  • High memory consumption when accessing many parameter pages
  • Trace recording can only be read if the Plug-in is connected to the device when the trigger fires
  • Record list is not copied correctly when copying and pasting a device
  • Error log is not sorted correclty


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.30
  • CODESYS SoftMotion V4.0.14.0


Supported Systems:

  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
1.1.1.8
3.4.2019.
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMP-AS

 

Configuration and commissioning software for the motor controller CMMP-AS

  • FCT Plugin CMMP-AS V2.13.1.1 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.12.0.174 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.11.0.262 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.10.0.150 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.9.0.255 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.8.0.554 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.7.0.154 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.6.0.131 for Firmware V4.0.1501.2.3
  • Festo Configuration Tool V1.4.1.6



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
2.13.1.1
29.5.2019.
FCT - Festo Configuration Tool Configuration and commissioning software for the motor controller CMMS-ST

 

Configuration and commissioning software for the motor controller CMMS-ST

  • FCT Plugin CMMS-ST V2.6.0.117
  • FCT Plugin CMMS-ST V2.5.0.177
  • FCT Plugin CMMS-ST V2.4.0.234
  • FCT Plugin CMMS-ST V2.3.0.113
  • FCT Plugin CMMS-ST V2.2.0.180
  • FCT Plugin CMMS-ST V2.1.0.622
  • FCT Plugin CMMS-ST V2.0.0.1485
  • FCT Plugin CMMS-ST V1.2.5.137
  • Festo Configuration Tool V1.4.1.6



Supported systems:

  • Motor controller CMMS-ST-C8-7-G2 (572211)
2.6.0.117
2.4.2019.
Function blocks CODESYS

Supported systems:

  • controller CECC-D (574415)
37
19.3.2019.
Function blocks CODESYS FHPP Function blocks for motor controller - Codesys V3.5

FHPP libray for Codesys PLC in version 3.5 (also Beckhoff TwinCAT 3) to communicate with the following motor controllers:

Supported systems:

  • Motor controller CMXH-ST2-C5-7-DIOP (3605478)
  • Motor system EMCA-EC-67-...-CO (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SFC-DC-VC-3-E-H0-CO (540364)
  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
  • Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
3.5.7.22
7.8.2018.
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the automation system CPX-E

New Features:

  • Online access to user documentation for configured modules
  • CODESYS variable are by default always updated
  • Synchronization between system bus and EtherCAT can be deactivated

 

Fixed Bugs:

  • Disconnecting from a device affects other Plug-in instances
  • Application might be blocked while synchronizing the module configuration after connecting to a device
  • Renaming a connected EtherCAT slave might freeze the application
  • Configuration page for IO-Link device is empty after master module has been moved
  • Process data width is not set up correctly for IO-Link master module connected to a CPX-E-EC EtherCAT-Slave node

 

Included Driver Function Blocks:

  • CODESYS CPX-E-CEC V3.5.12.75:
    • Support for CODESYS runtime SP12 Patch 6
    • Support for EtherNet/IP device interface
    • Support for CDSB
    • Improvement of EtherCAT functionality
    • Enhancement of IO-Link functionality (scan, diagnosis)

 

 

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • counter module CPX-E-1CI (4827505)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link Master module CPX-E-4IOL (4080495)
1.1.0.108
16.1.2019.
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the automation system CPX-E

Fixed Bugs:

  • Not more than ten EtherCAT slave devices can be connected to an CPX-E-CEC-… in Designer
  • Error when copying and pasting two devices that are connected via EtherCAT
  • Consistency check wrong regarding the maximum number of modules

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-PN (4252743)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link master module CPX-E-4IOL (4080495)
1.0.0.43
23.7.2018.
Festo Automation Suite Update Container - only for integrated update mechanism

The update container is used by the Festo Automation Suite for its integrated online update mechanism and cannot be installed manually. Please download and install the regular setup file if you want to update an installation on a computer without internet access.

1.1.1.610
16.1.2019.
Festo Automation Suite - Extension Network scan - only for integrated update mechanism

The extension is already included in the setup of the Festo Automation Suite and does not need to be downloaded and installed separately.

1.1.0.259
16.1.2019.
Show 30 more results ...
Subscribe to RSS