Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Miniature valve MH1
Miniature valve MH1 Mini

Extremely small, fast, flexible and durable – that sums up the MH1. Its size

makes it ideal in tight spaces and it comes complete with vacuum functions. It is totally reliable, even during 24-hour operation and with 100% duty cycles.

New: the pilot valves VUVG in the MH1 range. This further expands the plug and connection concepts for the miniature valves with IP40 and IP65 protection, adding an M8 connection with IP65 protection.

MH1
MH1
White Paper
White Paper Considerations for choosing pneumatic guided drives and slides

This whitepaper includes information on:

• How pneumatic guided drives and slides work

• Pneumatic or electric? Where pneumatic excels

• Guided drive or slide? Which to choose

• Customization possibilities: bearings, cushioning and more

• Models for special situations

• Sizing the drive or slide for your application

Stopper cylinder DFST
Stopper cylinder DFST Well-timed stopping

The new DFST with cushioning is ideal wherever objects on transfer

or conveyor systems in the automotive industry, small parts

assembly, the wood or electronics industry have to be stopped,

separated or synchronised. The many versions effortlessly

handle heavy and sensitive workpieces, pallets, etc. – and at a

reasonable price.

Catalogue for Process Automation
Catalogue for Process Automation
Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.
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
Product flyer Process Industry
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry