Description:
DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.