Search

Description
MN1H-5/2-D-2-FR-C
Solenoid valve MN1H-5/2-D-2-FR-C 159699
Innovations for greater productivity

Whether LifeTech, energy efficiency, digitalisation, electric automation or process automation, Highlights 2021 once again brings together all the trends in automation for your industry.

Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

Simply part of the solution

Festo quality at attractive prices covering your standard automation tasks.

Only 5.9 mm wide

Extremely slim and small yet high performing, with a pressure range of up to 7 bar or down to 0.9 bar under vacuum: ideal if you want to operate a large number of switching valves next to each other in a small space. The 3/2-way NC valve with a flow rate of up to 5.8 l/min can also be expanded to a valve terminal with up to 20 positions.

Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Worldwide available, quickly delivered, priceattractive

Covers 80% of your automation tasks

Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems
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
Two Pager

Automation solutions for the automotive

and Tier 1 supplier industry

Technical Report - TR-300004

Summary:
Technical Reports 2 and 3 [1-2] and DGUV Information FB HM-076 [3] already explained the circumstances under which bistable valves can be used in safety-related applications. The present report links these reports to the current product portfolio of Festo AG & Co. KG. The suitability of the bistable valves listed for safety-related applications can be confirmed taking the previous series of technical reports and respective technical documentation of the individual components into consideration.

Show 17 more results ...
Subscribe to RSS