Search

Description
DSNU-16-50-PPV-A
standards-based cylinder DSNU-16-50-PPV-A 19230
Space savers - Ideal for small spaces

ISO standards-based DSNU or the smaller and even slimmer DSNU-S?

The round cylinder DSNU is always a solid choice when it comes

to performance and compact dimensions. Its universal variants make

it ideal in applications where low friction, chemical resistance or

corrosion resistance are required.

The future of standard cylindes.

Here you will see, why standard cylinders now stand for: "Less is more." 

Drive-Sensor-Overview for magnetic cylinder switches and position transmitters
Innovations for greater productivity

Whether LifeTech, energy efficiency, digitalisation, electric automation or process automation, Highlights 2021 once again brings together all the trends in automation for your industry.

NFPA Cylinder

DSNA is Festo's cost optimized NFPA interchangeable pneumatic cylinder. The corrosion resistant and robust design along with a wide range of options makes it ideal for OEMs. Festo manufactures this range of NFPA cylinders in the USA, providing reliable quality and delivery you can count on.

Round inch cylinder

DPRA is Festo’s direct interchange round-body pneumatic cylinder. This product was designed to meet the specific requirements of this style of actuator: readily available with consistently short lead times, cost optimized, and flexibility for special modifications to suit almost any general automation application. The DPRA cylinder is offered in a complete range of 12 bore sizes and a variety of stroke lengths up to 12” with a wide selection of models and options as standard.

Compact inch cylinder

DPCB is a pancake style compact actuator designed specifically to interchange with similar products in the market. This product’s design capitalizes on common short stroke actuator deficiencies by incorporating a composite body, which enable it to hold up to impacts better than similar products with thin, stainless steel walls, as well as captive seals and rod bearing to allow for hassle-free operation. Similar to Festo’s DPCA pancake actuator, this DPCB pneumatic short stroke cylinder is available in wide selection of models and options all in inch sizes.

Compact inch cylinder

DPCA is the original Pancake® Cylinder that was created to satisfy the need for short stroke cylinders that need to fit in very tight spaces. The smooth, cylindrical design enables it to hold up quite well in applications with harsh environments as there are no crevices or corners for debris to accumulate. DPCA is manufactured in the USA and is available in 8 bore sizes up to 4" and standar strokes also up to 4" which make it a readily available, versatile compact actuator.

Festo quality at attractive prices covering your standard automation tasks.

Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems
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
Two Pager

Automation solutions for the automotive

and Tier 1 supplier industry

Spare parts finder for configured products like valve terminals and service units
Show 7 more results ...
Subscribe to RSS