White paper: Plants based on the Lego principle
Titolo:
White paper: Plants based on the Lego principle
Sottotitolo:
Modular automation with valve terminals
Descrizione:

Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in

the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line

with requirements. But this is only possible with modular automation.

Tipo di documento:
Immagini
Titolo Versione
White paper: Plants based on the Lego principle
White paper: Plants based on the Lego principle
White Paper: Anlagen nach dem Lego-Prinzip
White Paper: Anlagen nach dem Lego-Prinzip
Documento técnico: Sistemas según el principio de modularidad
Documento técnico: Sistemas según el principio de modularidad
White Paper: Systèmes basés sur le principe Lego
White Paper: Systèmes basés sur le principe Lego