Study on parallel kinematic system with CPX/EMCA
Titolo:
Study on parallel kinematic system with CPX/EMCA
Sottotitolo:
Robotics without a control cabinet
Descrizione:

Robotics is getting ready for Industry 4.0 with the high-speed handling system EXPT with CPX/EMCA. CPX control technology from Festo for an IP65/67 environment and the numerous functions included in the new “integrated drive” EMCA facilitate robotic functionality without a control cabinet that is close to revolutionary. The pioneering combination of standard and cost-effective components is further enhanced by the latest Festo hardware and software. And it offers even more:

 

Tipo di documento:
Informazione prodotto
Titolo Versione
Study on parallel kinematic system with CPX/EMCA
Study on parallel kinematic system with CPX/EMCA
Studie Delta-Kinematik mit CPX/EMCA
Studie Delta-Kinematik mit CPX/EMCA
Estudio de cinemática delta con CPX/EMCA
Estudio de cinemática delta con CPX/EMCA
对于带 CPX/EMCA 的平行运动装置的研究
对于带 CPX/EMCA 的平行运动装置的研究