PSI 929.18 Filter regulator LFR-…-EX4
Titolo:
PSI 929.18 Filter regulator LFR-…-EX4
Sottotitolo:
With high flow rates!
Descrizione:

Hard-wearing, robust and powerful: LFR-…-EX4 is ideal for use in corrosive outdoor environments, for example in the chemical industry. The new filter regulator is initially available in the sizes ¼" and ½" with G or NPT thread – as an individual component or in combination with process valve units.

 

Tipo di documento:
Scheda prodotto
Titolo Versione
PSI 929.18 Filter regulator LFR-…-EX4
PSI 929.18 Filter regulator LFR-…-EX4
PSI 929.18 Filterregelventil LFR-…-EX4
PSI 929.18 Filterregelventil LFR-…-EX4
PSI 929.18 Unidad de filtro y regulador LFR-…-EX4
PSI 929.18 Unidad de filtro y regulador LFR-…-EX4