Safety Sub-Functions Pneumatic
Titolo:
Safety Sub-Functions Pneumatic
Sottotitolo:
SS1, STO, PUS, Category 1, up to PL c
Descrizione:

Application Note for the realization of the safety sub-functions safe stop 1, time controlled (SS1-t), safe torque off (STO) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves.

Tipo di documento:
Application Note Sicherheits-Teilfunktionen Pneumatik
Titolo Versione

Application Note - Safety sub-Functions Pneumatik:

 

SS1 category 1, up to PL c;
STO category 1, up to PL c;
PUS category 1, up to PL c;

 

Application Note - Sicherheits-Teilfunktionen Pneumatik:


SS1 Kategorie 1, bis zu PL c;
STO Kategorie 1, bis zu PL c;
PUS Kategorie 1, bis zu PL c