Support Portal

Selezionare una categoria a sinistra o utilizzare la funzione di ricerca.

Cercare

Codice prodotto

Serie

Codice di ordinazione

Recenti

The dock “thinks” for itself
The dock “thinks” for itself 23.05.2019 Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 14.05.2019 SDI, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe direction (SDI) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for monostable 5/2 directional control valves.

1.0
14.05.2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 14.05.2019 STO, PUS, SLT, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited torque (SLT) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited torque (SLT).

1.0
14.05.2019

Download Principali

Servicevideos
Servicevideos service2see

(servicevideos)

Product finder valve terminals
Product finder valve terminals
Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Registrazione a RSS
Motion Terminal