Support Portal

Selezionare una categoria a sinistra o utilizzare la funzione di ricerca.

Cercare

Codice prodotto

Serie

Codice di ordinazione

Descrizione
Linear actuator DFPI-NB3
Linear actuator DFPI-NB3 Integrated, sturdy, flexible!

 

The new linear actuator DFPI is equipped for a wide range of applications thanks to ISO 15552, an optionally integrated positioner or an integrated displacement encoder, and an optimised guide rod for swivel motions.

 

Automation solutions for flotation cells
Automation solutions for flotation cells High control precision

The excellent control precision of the dart valves is the key to achieving optimum results in the flotation process. This ensures a constant froth level – and thus a higher yield. Festo offers three options for the automation of flotation cells in order to optimally separate fine ore and high-quality sulphide ores such as copper, copper-molybdenum and platinum group metals from the gangue.

Regulated linear drive DFPI
Regulated linear drive DFPI DIN 3358
Animation: Linear actuator DFPI for process automation
Animation: Linear actuator DFPI for process automation

ISO 15552, high IP and corrosion protection, an integrated displacement encoder or even a fully integrated positioner, swivel motion thanks to optimized piston rod guide – the robust and reliable linear actuator DFPI is the optimal choice for control of dampers, blades, slides, gate valves, pinch valves, dart valves, penstocks and many more.

Vorstellung des Linearantriebs DFPI für die Prozessautomation
Vorstellung des Linearantriebs DFPI für die Prozessautomation

Patric Henzi, Produktmanager in der Prozessautomation, stellt den Linearantrieb DFPI vor: integriert, robust, flexibel!

Poster: Your partner for process automation
Poster: Your partner for process automation
Process Automation - World of linear actuators
Process Automation - World of linear actuators Overview of linear actuators, positioners and suitable accessories
DFPI
DFPI
Text for invitation to tender - Linear actuator with integrated potentiometric position sensor DFPI-... -E-NB3
Text for invitation to tender - Linear actuator with integrated potentiometric position sensor DFPI-... -E-NB3
Text for invitation to tender - Linear actuator with integrated potentiometric positioner DFPI-...-E-
Text for invitation to tender - Linear actuator with integrated potentiometric positioner DFPI-...-E-
Text for invitation to tender - Linear actuator with integrated digital positioner DFPI-... -C1V-NB3-
Text for invitation to tender - Linear actuator with integrated digital positioner DFPI-... -C1V-NB3-
Text for invitation to tender - Linear actuator with integrated digital positioner DFPI-... -C1V-
Text for invitation to tender - Linear actuator with integrated digital positioner DFPI-... -C1V-
Registrazione a RSS