Cantilever axis with toothed belt ELCC
Titolo:
Cantilever axis with toothed belt ELCC
Sottotitolo:
Powerful and dynamic for faster cycle times
Descrizione:

Extremely rigid and lightweight, fast and reliable, the powerful ELCC cantilever axes can take on many roles. These include palletising and erecting boxes in the packaging industry and a wide range of positioning tasks with long strokes at vertical, horizontal or other installation angles. With a profile that moves in and out of the workspace, the axis can be removed from the working area.

Tipo di documento:
Informazione prodotto
Titolo Versione
Cantilever axis with toothed belt ELCC
Cantilever axis with toothed belt ELCC
Auslegerachse mit Zahnriemen ELCC
Auslegerachse mit Zahnriemen ELCC
Eje en voladizo con correa dentada ELCC
Eje en voladizo con correa dentada ELCC