Support Portal

Selezionare una categoria a sinistra o utilizzare la funzione di ricerca.

Cercare

Codice prodotto

Serie

Codice di ordinazione

Descrizione
Electric pressing application Video, 2014, 1.53 min, EN MP4 HD

Cartridge press-fitting machine

Animation Toothed belt and spindle axes EGC
Animation Toothed belt and spindle axes EGC
Toothed belt and spindle axes ELGA
Toothed belt and spindle axes ELGA

ELGA – the perfect solution whenever you need a protected guide.

The complete series of linear axes with internal guides comes

in many variants with toothed belt or spindle drive for impressive

dynamic response, speed and power, while the different guides

ensure it can be used in a multitude of applications. The ELGA is

available as an individual axis or as a complete solution for

standard handling systems.

Toothed belt and spindle axes EGC/EGC-HD
Toothed belt and spindle axes EGC/EGC-HD Overview EGC family

The EGC family at a glance with technical features and variants, as well as optional safety elements and relevant motors and controllers.

EGC-TB
EGC-TB
Toothed belt and spindle axes EGC
Toothed belt and spindle axes EGC
Simplified_Motion_Series
Simplified_Motion_Series Simplified functionality for simple movements.

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple movement and positioning tasks, but don't want the commissioning process for traditional electric drive systems that can often be quite complex. Operation is simply based on the "plug and work" principle, without the need for any software. Digital I/O (DIO) and IO-Link are always automatically included – a product with two types of control as standard.

Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Electric automation
Electric automation Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.

 

- Simple, clear operation thanks to clear structure and buttons

- Reciprocal checking by system operators and production managers provides greater reliability

- Faster processing via mobile, digital apps

 

www.festo.com/smartenance

 

Cantilever axis with gear rack EHMH
Cantilever axis with gear rack EHMH Ideal for heavy loads

Its ability to move high payloads of up to 200 kg extremely dynamically, precisely and easily makes the EHMH very suitable for handling systems. It can be used, for example, for palletising and stacking in the packaging and automotive industries or unloading and loading machine tools. The rack and pinion technology contributes to its long service life.

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Electric cylinder EPCC
Electric cylinder EPCC Easy positioning!

Cost-effective, yet powerful and very flexible: the EPCC with ball screw drive enables precise and rapid positioning in simple positioning tasks. And its compact dimensions are ideal when you need to make optimum use of installation space: in assembly systems, test and inspection systems or desktop applications, in small parts handling or the electronics industry.

Highlights 2019
Highlights 2019 Digitalisation – the key to increased productivity

With this issue of Highlights 2019, you are holding a kind of compass

in your hand. It will show you where the path with Festo might take

you this year.

You will see the first results in our core product range. Numerous new

components like the mini slide DGST or the compact cylinder ADN-S

are useful additions to the portfolio.

A central theme for us is connectivity at all possible levels:

mechanical, electrical and software.

Cantilever axis with toothed belt ELCC
Cantilever axis with toothed belt ELCC Powerful and dynamic for faster cycle times

Extremely rigid and lightweight, fast and reliable, the powerful ELCC cantilever axes can take on many roles. These include palletising and erecting boxes in the packaging industry and a wide range of positioning tasks with long strokes at vertical, horizontal or other installation angles. With a profile that moves in and out of the workspace, the axis can be removed from the working area.

Ballscrew and toothbelt axes ELGC and mini-slide EGSC
Ballscrew and toothbelt axes ELGC and mini-slide EGSC Compact!

For applications where compact dimensions are essential, these

axes can be combined into very space-saving handling systems

that fit seamlessly into assembly systems, testing and inspection

systems, small parts handling units, desk top applications and in

the electronics industry. The low-cost linear axes ELGC and the mini

slides EGSC offer an optimal ratio between installation space and

working space. They feature a common system approach, platform

architecture and, last but not least, adapterless connections.

Commissioning software Festo Automation Suite
Commissioning software Festo Automation Suite Ready for operation faster!

The PC-based Festo Automation Suite software combines the parameterisation, programming and maintenance of Festo components in one program. It enables the entire drive package, from the mechanical system to the controller, to be commissioned. Perfect for making industrial automation simple, efficient and seamless.

Decentralised installation and control concepts
Decentralised installation and control concepts

Installation and control concepts are influencing each other more than ever before, especially as we move towards Industry 4.0 and the Internet of Things (IoT). It is only through effective interaction between these architectures that modular, flexible and adaptable production concepts with decentralised intelligence, pre-processing, autonomous machines or subsystems, cyber-physical systems – in other words, smart factories – will be successful.

Mini slide EGSC-BS
Mini slide EGSC-BS Compact positioning!

Whether in the electronics industry, desktop applications, assembly systems, small parts handling or test and inspection systems, the low-cost and compact mini slide EGSC is the first choice when it comes to compact dimensions and optimised installation space. It is the ideal complement to the rotary drive ERMO and the linear axis ELGC in highly efficient 2D and 3D handling systems.

Spindle axis ELGC-BS and toothed belt axis ELGC-TB
Spindle axis ELGC-BS and toothed belt axis ELGC-TB Compact movement!

When it comes to compact dimensions and optimised installation space, the low-cost axis series ELGC is ideal. These features are a clear advantage in assembly systems, test and inspection systems, small parts handling, the electronics industry and desktop applications. The spindle and toothed belt axes are suitable for all horizontal and vertical movements, and are the perfect complement to the guide axis ELFC or the mini slide EGSC.

PSI_170_1_EFSD_en_L
PSI_170_1_EFSD_en_L Electric stopper EFSD

Cover distances in a short time and then stop on the dot. Give feedback

and continue on command. The electric stopper does it, from cushioning

and stopping to outputting a sensor signal and receiving direct

commands via the PLC.

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

Tecnologia dell’automazione
Tecnologia dell’automazione Elementi pneumatici ed elettrici
White Paper: Bearing Technology
White Paper: Bearing Technology Key considerations for designers looking at bearing systems with linear axes

This White Paper contains information on:

  • Use of electro mechanical axes with slides
  • Possibilities of different slide bearings with single or double rail (giuding)
  • Influences on lifetime, different guiding alternatives and design features
„Stars of pneumatic – festo core product range” , Easy Clip
Mostra 6 altri risultati ...
Registrazione a RSS
Informazioni dettagliate sono ottenibili inserendo codice prodotto e codice di ordinazione (per es. supporto CAD e dati tecnici).
Se non fossero disponibili, utilizzare la funzione Selezionare prodotto nel catalogo.