Support Portal

Selezionare una categoria a sinistra o utilizzare la funzione di ricerca.

Cercare

Codice prodotto

Serie

Codice di ordinazione

Recenti

Simplified_Motion_Series
Simplified_Motion_Series 16/07/2019 Simplified functionality for simple movements.

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple movement and positioning tasks, but don't want the commissioning process for traditional electric drive systems that can often be quite complex. Operation is simply based on the "plug and work" principle, without the need for any software. Digital I/O (DIO) and IO-Link are always automatically included – a product with two types of control as standard.

Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications 10/07/2019 Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Electric automation
Electric automation 19/06/2019 Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

Download Principali

Servicevideos
Servicevideos service2see

(servicevideos)

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Registrazione a RSS
Informazioni dettagliate sono ottenibili inserendo codice prodotto e codice di ordinazione (per es. supporto CAD e dati tecnici).
Se non fossero disponibili, utilizzare la funzione Selezionare prodotto nel catalogo.