Application Note for the realization of the safety sub-functions safe stopping and closing (SSC) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves and delockable check valves.
Application Note - Safety Sub-Functions Pneumatic
SSC Category 1, up to PL c
PUS Category 1, up to PL c
Application Note - Sicherheits-Teilfunktionen Pneumatik
SSC bis zu Kategorie 1, PL c
PUS bis zu Kategorie 1, PL c