Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
VTSA/VTSA-F バルブターミナル
A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Standard valve VSVA to ISO 15407-1 and ISO 5599-1 with M8 or M12 central plug
Standard valve VSVA to ISO 15407-1 and ISO 5599-1 with M8 or M12 central plug
VSVA Valves and Vertical Stacking Components
VSVA Valves and Vertical Stacking Components
Stopper cylinder DFST
Stopper cylinder DFST Well-timed stopping

The new DFST with cushioning is ideal wherever objects on transfer

or conveyor systems in the automotive industry, small parts

assembly, the wood or electronics industry have to be stopped,

separated or synchronised. The many versions effortlessly

handle heavy and sensitive workpieces, pallets, etc. – and at a

reasonable price.

White Paper
White Paper Considerations for choosing pneumatic guided drives and slides
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
Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

The dock “thinks” for itself
The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.

 

- Simple, clear operation thanks to clear structure and buttons

- Reciprocal checking by system operators and production managers provides greater reliability

- Faster processing via mobile, digital apps

 

www.festo.com/smartenance

 

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems
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
ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Festo AG & Co. KG bistable valves for safety-related applications
Festo AG & Co. KG bistable valves for safety-related applications Technical Report - TR-300004

Summary:
Technical Reports 2 and 3 [1-2] and DGUV Information FB HM-076 [3] already explained the circumstances under which bistable valves can be used in safety-related applications. The present report links these reports to the current product portfolio of Festo AG & Co. KG. The suitability of the bistable valves listed for safety-related applications can be confirmed taking the previous series of technical reports and respective technical documentation of the individual components into consideration.
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
Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.
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
Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

Sensor/actuator distributor NEDY
Sensor/actuator distributor NEDY Installation optimised

The new modular system for the sensor/actuator distributor NEDY

creates connections between two field devices and double-occupied

M8/M12 screw terminal input/outputs at decentralised I/O modules, with significantly less installation effort. Thanks to the reduced number of components, NEDY also saves space and costs, making it ideal for the automation platform CPX, for example.

A quick match
A quick match
Pneumatic automation concepts
Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

„Stars of pneumatic – festo core product range” , Easy Clip
Safety@Festo Poster
Safety@Festo Poster
What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Wide range of valve terminals for every application
Wide range of valve terminals for every application
10 steps for optimising valve terminals
10 steps for optimising valve terminals
Show 1 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.