Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS 2020/09/23 MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Firmware 2020/09/23

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.2
2020/09/22
Firmware 2020/09/11 CPX-E-CEC-C1/M1-PN/EP Bootloader FW Version 2.0.2

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)

Top downloads

PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Firmware

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.2
2020/09/22
Firmware CPX-E-CEC-C1/M1-PN/EP Bootloader FW Version 2.0.2

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
Subscribe to RSS