Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

CMMT-xx-EP Control via EtherNet/IP with Compact/ControlLogix PLC
CMMT-xx-EP Control via EtherNet/IP with Compact/ControlLogix PLC 2020/02/13 CMMT-AS-...EP; Compact/ControlLogix 5000

 

This document provides configuration information for the integration of Festo CMMT-xx-EP Drive/Motor Controllers to an Allen Bradley Compact/ControlLogix 5000 PLC.

The control method is EtherNet/IP Fieldbus.

Any sample code is programmed with RSLogix 5000/Logix Designer 5000 Rockwell Automation Software.

The FAS (Festo Automation Suite) software is used to configure the

CMMT-xx-EP Drive/Motor Controller.

1.10
2020/02/13
PSI_Plus_MSE6_en
PSI_Plus_MSE6_en 2020/02/13 Reduce your CO2 emissions!

Where previously condition monitoring and control in compressed air systems was limited to gathering and analysing measurement data, consumption can now be automatically reduced by actively intervening in the supply. Thanks to patented technology from Festo, you can save up to 3.2 t of CO2, and hundreds of euros in operating costs per year.

Machine tool industry
Machine tool industry 2020/02/13

Top downloads

Schematic Solution for EPLAN projects
Schematic Solution for EPLAN projects A real time saver!

This circuit diagram service for complete EPLAN projects is unique to Festo. Schematic Solution for EPLAN projects documents your configured solutions in next to no time! Simply enter your order code and receive the complete plan in just a few minutes – error-free and trouble-free. No more tedious searching for, downloading and piecing together individual components.

Process Valve Automation Tool (PVA-Tool)
Process Valve Automation Tool (PVA-Tool) User friendly software for dimensioning and selection of the suitable quarter turn actuator for automation of butterfly and ball valves

The torque diagrams of the selected actuator will be displayed for a visual confirmation. The application parameters can be changed any time and consequently the results will be automatically adapted to the new requirements.

1.1.4
2020/01/21
Soft Stop
Soft Stop

English
Soft Stop can practically turn the impossible into reality. Travel times are shortened by as much as 30% for pneumatic drives and vibration is greatly reduced. The selection program performs all of the necessary calculations.

Español
El Soft Stop puede hacer realidad lo que parecía imposible. Los tiempos de recorrido de actuadores neumáticos se reducen en un 30% y disminuyen drásticamente las vibraciones. El programa de selección realiza todos los cálculos necesarios.

Français
Ce logiciel vous permet de configurer un système Soft Stop de l'actionneur au système de commande en quelques étapes. Le système Soft Stop transforme l'impossible en possible : réduit les temps de cycle jusqu'à 30% et diminue de manière drastique les vibrations.

4.0.0.38
2016/04/26
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.