Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS 2020-09-23 MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Firmware 2020-09-23

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.2
2020-09-22
Firmware 2020-09-11 CPX-E-CEC-C1/M1-PN/EP Bootloader FW Version 2.0.2 16.08.2020 HW ID2 (ab Rev.08)

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)

Top downloads

Pneumatic control valves VFOF/VBNF/VBQF
Pneumatic control valves VFOF/VBNF/VBQF Extremely innovative is one way of describing the new compact control valves from Festo for pneumatic drive solutions.

Thanks to their improved design and the integration of several control functions in one component you can save valuable installation space. And gain more time and reliability during commissioning.

Animation Valve terminals MPA-L
Animation Valve terminals MPA-L
MS Word template - identification plate holder CPX

Supported systems:

  • Terminal CPX (197330)
1.0
2006-03-01
Subscribe to RSS