Festo Media Service

Please select a category on the left or use the search.

Caption Download
The automated chameleon tongue
Adaptive Shape Gripper 1 The adaptive shape gripper DHEF grips formless, round and sensitive objects – as the tongue of a chameleon does. (Photo: Festo AG & Co. KG)
The automated chameleon tongue
Adaptive Shape Gripper 2 The adaptive shape gripper DHEF grips formless, round and sensitive objects – as the tongue of a chameleon does. (Photo: Festo AG & Co. KG)
The automated chameleon tongue
Stefanie Seiler and Nenja Rieskamp These two Festo colleagues developed the adaptive form gripper DHEF from a bionic prototype to a catalogue product: Stefanie Seiler (Product Management, on the left) und Nenja Rieskamp (Product Development) (Photo: Festo AG & Co. KG)
Moving loads at the tip of two fingers
Festo press photo Balancer Ergonomics improves efficiency – thanks to a servo-pneumatic balancer with the drive solution YHBP from Festo. This enables employees in assembly and logistics to lift and move loads effortlessly, using just two fingers. (Photo: Festo AG & Co. KG)
Moving loads at the tip of two fingers
Festo press photo balancer system and components Ingredients of the balancer servopneumatic system: pneumatic ISO cylinder, displacement encoder, optionally with safety relay, balancer valve unit VPCB, handle, balancer controller CECC-D-BA with balancer software with browser-based web visualisation. (Photo: Festo AG & Co. KG)
Astonishing space efficiency
ELGC Ideal ratio of installation to working space: the spindle axis ELGC-BS combined with the servo motor EMME-AS (Photo: Festo AG & Co. KG)
Astonishing space efficiency
EGSC Impresses with compact dimensions: mini-slide EGSC with servo motor EMME-AS (Photo: Festo AG & Co. KG)
Astonishing space efficiency
handling ELGC + EGSC Verblüffende Raumeffizienz: ELGC und EGSC kombiniert in einem Handling-System in adapterfreier „One-size-down“-Montage (eine Größe kleiner möglich) (Foto: Festo AG & Co. KG)
Flexible, yet standardized
Harwin 1 Modular design: the three stations of the Gecko assembly line for inserting, press-fitting and bending the contact pins – designed using standard components from Festo (Photo: Festo AG & Co. KG)
Flexible, yet standardized
Paul McGuiness “The modular concept developed together with Festo future-proofs our assembly lines” says Paul McGuinness, Operations Director at Harwin (Photo: Festo AG & Co. KG)
Flexible, yet standardized
Harwin 2 Everything for the servo press kit YJKP is available from a single source: drive package, controller, and application software (Photo: Festo AG & Co. KG)
Flexible, yet standardized
Harwin 3 Dynamic and precise: the compact handling system YXMx takes care of the XY movement of the connectors below the servo press (Photo: Festo AG & Co. KG)
Flexible, yet standardized
Harwin 4 Everything under control with the servo press kit YJKP: controller CECC-X and motor controller CMMP including application software. (Photo: Festo AG &Co. KG)
Flexible, yet standardized
electronics illustration image Festo – automation partner of electronics manufacturing (Photo: Festo AG & Co. KG)
Moving loads at the tip of two fingers
Balancer Ergonomics improves efficiency – thanks to a servo-pneumatic balancer with the drive solution YHBP from Festo. This enables employees in assembly and logistics to lift and move loads effortlessly, using just two fingers. (Photo: Festo AG & Co. KG)
Moving loads at the tip of two fingers
Balancer system and components Ingredients of the balancer servopneumatic system: pneumatic ISO cylinder, displacement encoder, optionally with safety relay, balancer valve unit VPCB, handle, balancer controller CECC-D-BA with balancer software with browser-based web visualisation. (Photo: Festo AG & Co. KG)
Getting a grasp of Industry 4.0
Eberhard Klotz "Industry 4.0 is definitely more than a marketing hype," says Mr Klotz. "It is backed up by specific projects and products." (Photo: Festo AG & Co. KG)
Getting a grasp of Industry 4.0
BionicAnts Visionary objects in the Bionic Learning Network: autonomous and self-controlling systems such as BionicANTs. (Photo: Festo AG & Co. KG)
Getting a grasp of Industry 4.0
IoT-Gateway Way for a secure cloud solution: the IoT gateway CPX-IoT which will enable machine and system builders as well as end customers to significantly improve their overall equipment effectiveness. (Photo: Festo AG & Co. KG)
Getting a grasp of Industry 4.0
Technology Plant Scharnhausen The Scharnhausen Technology Plant: plenty of user experience from pilot projects in own production. (Photo: Festo AG & Co. KG)
Getting a grasp of Industry 4.0
Assembly control Concept of the SmartFactory: machines and systems that offer much greater flexibility in the Technology Plant. (Photo: Festo AG & Co. KG)
Getting a grasp of Industry 4.0
Tablet computer Ingenious step: the introduction of tablet computers in maintenance.. (Photo: Festo AG & Co. KG)
First turnkey IoT solution
CPX-IoT-Gateway Secure connection to the Festo Cloud and exclusive access to individual digitalisation: the IoT gateway CPX-IoT. (Photo: Festo AG & Co. KG)
First turnkey IoT solution
Portrait Michael Hoffmeister “Festo is working closely with other companies in the German Electrical and Electronic Manufacturers’ Association and on the Platform Industry 4.0 project to create a common reference architecture,” explains Dr Michael Hoffmeister, Management Expert at Festo in the newly founded Digital Business section. (Photos: Festo AG & Co. KG)
First turnkey IoT solution
YXMx Kinematics with controller, software packages for motion tasks and condition monitoring, and an app for cloud-based visualisation: the modular positioning platform YXMx from Festo. (Photos: Festo AG & Co. KG)
Revolution in automation
Revolution in automation
Revolution in automation
Less expensive than conventional press-fitting systems
Press Application Individually parameterisable, modern and cost-effective – these are the core features of the servo press kit YJKP. (Photo: Festo AG & Co. KG)
Less expensive than conventional press-fitting systems
Application Areas The servo press kit YJKP can be used for a range of demanding tasks, as can be seen from the overview of possible applications. (Photo: Festo AG & Co. KG)
Less expensive than conventional press-fitting systems
Application Areas The servo press kit YJKP can be used for a range of demanding tasks, as can be seen from the overview of possible applications. (Photo: Festo AG & Co. KG)
Less expensive than conventional press-fitting systems
Systemaufbau YJKP Die Highlights des Servopressen Bausatzes: Software, Steuerung und Hardware sind optimal aufeinander abgestimmt. (Foto: Festo AG & Co. KG)
Less expensive than conventional press-fitting systems
System Structure YJKP The highlights of the servo press kit: software, controller and hardware – perfectly coordinated with one another. (Photo: Festo AG & Co. KG)
Less expensive than conventional press-fitting systems
Startbild Pressensoftware Startseite der Bediensoftware GSAY: Inbetriebnahme. (Foto: Festo AG & Co. KG)
Less expensive than conventional press-fitting systems
Start Screen for Press Software Start page for operating software GSAY: commissioning. (Photo: Festo AG & Co. KG)
Show 30 more results ...