For automation system

For automation system CPX-AP-I

With the new I/O system CPX-AP-I in IP65/IP67, powerful I/O modules and existing valve terminal connections can be integrated into the most important host systems, including IO-Link master.

Servo motor

Servo motor EMMT-AS

The servo motor EMMT-AS for demanding and dynamic applications is characterised by very good controllability and path accuracy for positioning tasks, while the space-saving, single-cable solution significantly reduces installation effort.

Spindle axis unit

Spindle axis unit ELGS-BS

Highly compact and low-cost – the precise, load-bearing inner slide guide is permanently protected by a stainless steel cover strip. As part of the Simplified Motion Series ELGS-BS can be simply configured and directly started without software. Including IO-Link® and digital I/O (DIO).

Electric cylinder unit

Electric cylinder unit EPCS

Extremely low-cost yet high-performing and very flexible, the EPCS combines the simplicity of pneumatics with the benefits of electrical automation. It is extremely compact and thus ideal for small installation spaces. In addition, the EPCS is very easy to configure – without any software!

Servo drive

Servo drive CMMT-AS

Compact servo drive for point-to-point and interpolating motion, suitable for various Ethernet-based bus systems and can be integrated directly into system environments of different control manufacturers.

Servo drive

Servo drive CMMT-ST

The extremely small servo drive CMMT-ST positions and moves highly economically, dynamically and precisely up to 300 W, point-to-point or interpolating. It is also commissioned simply via Festo Automation Suite and integrated Auto-Tuning in the shortest of time.

Festo at a glance

Festo is both a global player and an independent family-owned company with companies in 61 countries. We supply automation technology and technical education solutions for more than 35 industries.

Festo worldwide

Facts and figures

  • 20.000 employees worldwide
  • 2,84 billion euro group turnover
  • 300.000 customers in factory and process automation
  • 36.000 fully equipped education facilities

-

Show more Show less

Informacijos užklausa

Užklausos tipas *

Pasveikinimas *

Vardas *

Pavardė *

Įmonė *

Darbo pavadinimas

Gatvė *

Pašto indeksas *

Miestas *

Telefonas *

Faksas

El. paštas *

Komentaras

Kontaktuoti telefonu

Kontaktuoti faksu

Kontaktuoti elektroniniu paštu

Prenumeruoti naujienlaiškius

Sutinku gauti elektroninius laiškus apie Festo produktus ir renginius.


* Laukai su žvaigždute yra privalomi.

Automation technology and technical education solutions | Festo LT
For automation system

For automation system CPX-AP-I

With the new I/O system CPX-AP-I in IP65/IP67, powerful I/O modules and existing valve terminal connections can be integrated into the most important host systems, including IO-Link master.

Servo motor

Servo motor EMMT-AS

The servo motor EMMT-AS for demanding and dynamic applications is characterised by very good controllability and path accuracy for positioning tasks, while the space-saving, single-cable solution significantly reduces installation effort.

Spindle axis unit

Spindle axis unit ELGS-BS

Highly compact and low-cost – the precise, load-bearing inner slide guide is permanently protected by a stainless steel cover strip. As part of the Simplified Motion Series ELGS-BS can be simply configured and directly started without software. Including IO-Link® and digital I/O (DIO).

Electric cylinder unit

Electric cylinder unit EPCS

Extremely low-cost yet high-performing and very flexible, the EPCS combines the simplicity of pneumatics with the benefits of electrical automation. It is extremely compact and thus ideal for small installation spaces. In addition, the EPCS is very easy to configure – without any software!

Servo drive

Servo drive CMMT-AS

Compact servo drive for point-to-point and interpolating motion, suitable for various Ethernet-based bus systems and can be integrated directly into system environments of different control manufacturers.

Servo drive

Servo drive CMMT-ST

The extremely small servo drive CMMT-ST positions and moves highly economically, dynamically and precisely up to 300 W, point-to-point or interpolating. It is also commissioned simply via Festo Automation Suite and integrated Auto-Tuning in the shortest of time.

Festo at a glance

Festo is both a global player and an independent family-owned company with companies in 61 countries. We supply automation technology and technical education solutions for more than 35 industries.

Festo worldwide

Facts and figures

  • 20.000 employees worldwide
  • 2,84 billion euro group turnover
  • 300.000 customers in factory and process automation
  • 36.000 fully equipped education facilities

-

Show more Show less