Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Quarter turn actuator DFPD-HD
Quarter turn actuator DFPD-HD Powerful performer!

DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.

 

Quarter turn actuator DFPD
Quarter turn actuator DFPD Flexible in use!

DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 480 Nm, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

PSI 929.22 Quarter turn actuator DFPD-C for the chemical industry
PSI 929.22 Quarter turn actuator DFPD-C for the chemical industry Sturdy and reliable!

The quarter turn actuators DFPD-C and DFPD-C-VDE2 are equipped for the harsh conditions in the chemical industry and set a new benchmark thanks to their excellent features. These include a NAMUR interface to VDI/VDE 3847, hard-anodised end caps, blow-outproof adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals.

Text for invitation to tender - Pneumatic quarter turn actuator DFPD
Text for invitation to tender - Pneumatic quarter turn actuator DFPD
Animation: Quarter turn actuator DFPD for process automation
Animation: Quarter turn actuator DFPD for process automation 2016, 2:54, MP4

Get to know the technical features of the quarter turn actuator DFPD in this animation: With an adjustable end position by 5° at both ends, a rotation angle up to 180° and corrosion-resistant or hard anodised versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

DFPD-C
DFPD-C
DFPD
DFPD
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.