PSI Quarter turn actuator DFPD
Title:
PSI Quarter turn actuator DFPD
Subtitle:
Flexible in use!
Description:

DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 480 Nm, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

Document type:
Product information in brief
Title Version
PSI Quarter turn actuator DFPD
PSI Quarter turn actuator DFPD
PSI Schwenkantrieb DFPD
PSI Schwenkantrieb DFPD
PSI Quarter turn actuator DFPD
PSI Quarter turn actuator DFPD
PSI Actuador giratorio DFPD
PSI Actuador giratorio DFPD