Description:
The quarter turn actuators DFPD-C and DFPD-C-VDE2 are equipped for the harsh conditions in the chemical industry and set a new benchmark thanks to their excellent features. These include a NAMUR interface to VDI/VDE 3847, hard-anodised end caps, blow-outproof adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals.