Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo CAD plugin Update for SolidWorks 2020 Assure a reliable link between the Festo PARTdataManager and your SolidWorks.

Update for SolidWorks 2020.

 

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.
 
Advantages:
• Much faster component modelling with matings
• No additinal application is needed
• Use of your own system templates
• Individualised configuration of interface settings

 

Please note: Festo PARTdataManager 2020 has to be installed.

2020 (V11.00 swx 2020)
01.01.2020
Festo PARTdataManager
Festo PARTdataManager Reduced workload - thanks to 2D/3D CAD data for more than 33,000 products

Festo PARTdataManager can be installed as a separate application.

Take advantage of comprehensive full-text searches, e.g. for part numbers, product lines or designation as well as functions like geometrical product comparison and geometrical search based on an imported 3D file.

 

2D/3D CAD interfaces for:

• AutoCAD

• Autodesk Inventor™

• CATIA V5

• Pro/ENGINEER

• NX™

• SOLID EDGE

• SolidWorks

2020 (V11.00 SP8 Build 185135)
01.01.2020
Process Valve Automation Tool (PVA-Tool)
Process Valve Automation Tool (PVA-Tool) User friendly software for dimensioning and selection of the suitable quarter turn actuator for automation of butterfly and ball valves

The torque diagrams of the selected actuator will be displayed for a visual confirmation. The application parameters can be changed any time and consequently the results will be automatically adapted to the new requirements.

1.1.4
21.01.2020
EPLAN Daten via QuickSearch
EPLAN Daten via QuickSearch Simple and fast access to EPLAN data

Within the QuickSearch werden im Menü >>CAD<< Einträge für EPLAN hinzugefügt:

- EPLAN Data Portal

- EPLAN DXF Download

- EPLAN Basket

 

This provides fast and easy access to EPLAN data for Festo products. In particular, the option of transferring a product or a complete project list to the EPLAN basket by one click is a great help and time saver.

2019.07
01.07.2019
Quick Search Plus
Quick Search Plus Adds the plus to Quick Search

Plus Tidy user interface with zoom

Plus Just a single search box for part no., type and ID code

Plus Built in match code search

Plus Live ID code search

Plus Standard product range indication

Plus Multi select products for compare, add to basket or copy to clipboard

Plus Accessories next to the product

 

Requires Windows7 or higher + a fast internet connection

2019.12
Valve Control Module VAEM GUI
1.1.4.0
30.10.2019
Valve Control Module VAEM Firmware
1.1.7.0
22.10.2019
Valve Control Module VAEM API
1.1.1.0
22.10.2019
Target Support Package CODESYS CPX-CEC Package for CODESYS V3.5 SP12 Patch6 pbF

Supported systems:

  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
3.5.12.174
06.08.2019
Firmware Bootloader compatible with Codesys pdF 3.5 SP12 Patch 6

Supported systems:

  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
3.0.8
05.06.2019
Firmware Firmware compatible with Codesys pdF 3.5 SP12 Patch 6

Supported systems:

  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
3.0.8
05.06.2019
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMP-AS

 

Configuration and commissioning software for the motor controller CMMP-AS

  • FCT Plugin CMMP-AS V2.13.1.1 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.12.0.174 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.11.0.262 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.10.0.150 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.9.0.255 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.8.0.554 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.7.0.154 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.6.0.131 for Firmware V4.0.1501.2.3
  • Festo Configuration Tool V1.4.1.6



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
2.13.1.1
29.05.2019
Festo CAD plugin for SolidWorks Assure a reliable link between the Festo PARTdataManager and your SolidWorks.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

PARTdataManager Version: Supported CAD system versions:

 

2020: SolidWorks 2014 - 2019

2019: SolidWorks 2014 - 2018

2018: SolidWorks 2012 - 2017

 

 

For the respective PARTdataManager annual version (e.g. 2020) the corresponding SolidWorks version (e.g. 2020) is available in a separate setup that can be downloaded here in the Support Portal:

 

2020-2: SoldWorks 2020

 

Please note: Festo PARTdataManager has to be installed.

2019 (V11.00 swx 2014-2018)
01.12.2018
Festo CAD plugin for NX Assure a reliable link between the Festo PARTdataManager and your NX.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling including matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Supported CAD system versions:

- 2016: NX 7.5 - 10.0

- 2017: NX 7.5 - 11.0

- 2018: NX 8.0 - 11.0

- 2019: NX 8.0 - 12.0

 

Please note: Festo PARTdataManager has to be installed.

2019 (V11.00 SP5 Build 176514)
01.01.2019
PositioningDrives
PositioningDrives Electromechanic linear actuators

Dimensioning of electromechanic linear axes and electrical motors: Find a solution with only a few basic data

Version 2.3.28
20.05.2019
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the integrated drive EMCA-EC-67-...

Configuration and commissioning software for the integrated drive EMCA-EC-67-...

  • FCT Plugin EMCA V1.7.0.123
  • FCT Plugin EMCA V1.6.0.148
  • FCT Plugin EMCA V1.5.0.137
  • FCT Plugin EMCA V1.4.0.96
  • FCT Plugin EMCA V1.3.0.256
  • FCT Plugin EMCA V1.2.0.136
  • FCT Plugin EMCA V1.1.1.1
  • FCT Plugin EMCA V1.0.0.306
  • Festo Configuration Tool V1.4.1.6



Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-CO (8034239)
  • Integrated Drive EMCA-EC-67-M-1TM-CO (8034241)
  • Integrated Drive EMCA-EC-67-S-1TE-CO (8034238)
  • Integrated Drive EMCA-EC-67-S-1TM-CO (8034240)
1.7.0.123
02.04.2019
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMO-ST

 

Configuration and commissioning software for the motor controller CMMO-ST

  • FCT Plugin CMMO-ST V1.9.0.176
  • FCT Plugin CMMO-ST V1.8.0.274
  • FCT Plugin CMMO-ST V1.7.0.168
  • FCT Plugin CMMO-ST V1.6.0.162
  • FCT Plugin CMMO-ST V1.5.2.1
  • FCT Plugin CMMO-ST V1.4.0.303
  • FCT Plugin CMMO-ST V1.3.0.161
  • FCT Plugin CMMO-ST V1.2.1.9
  • Festo Configuration Tool V1.4.1.6



Supported systems:

  • Motorcontroller CMMO-ST-C5-1-DIOP (1512316)
  • Motorcontroller CMMO-ST-C5-1-DION (1512317)
  • Motorcontroller CMMO-ST-C5-1-LKP (1512320)
1.10.0.112
02.04.2019
FCT - Festo Configuration Tool Configuration and commissioning software for the motor controller CMMS-ST

 

Configuration and commissioning software for the motor controller CMMS-ST

  • FCT Plugin CMMS-ST V2.6.0.117
  • FCT Plugin CMMS-ST V2.5.0.177
  • FCT Plugin CMMS-ST V2.4.0.234
  • FCT Plugin CMMS-ST V2.3.0.113
  • FCT Plugin CMMS-ST V2.2.0.180
  • FCT Plugin CMMS-ST V2.1.0.622
  • FCT Plugin CMMS-ST V2.0.0.1485
  • FCT Plugin CMMS-ST V1.2.5.137
  • Festo Configuration Tool V1.4.1.6



Supported systems:

  • Motor controller CMMS-ST-C8-7-G2 (572211)
2.6.0.117
02.04.2019
FMT - Festo Maintenance Tool

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.21.210
11.03.2019
Function blocks CODESYS

Supported systems:

  • controller CECC-D (574415)
37
19.03.2019
Festo CAD plugin for Autodesk Inventor Assure a reliable link between the Festo PARTdataManager and your Inventor.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Supported CAD system versions:

- 2016: Autodesk Inventor 2011 - 2016

- 2017: Autodesk Inventor 2011 - 2017

- 2018: Autodesk Inventor 2014 - 2018

- 2019: Autodesk Inventor 2014 - 2019

 

Please not: Festo PARTdataManager has to be installed.

2019 (V11.00 SP5 Build 176514)
01.01.2019
Festo CAD plugin for Solid Edge Assure a reliable link between the Festo PARTdataManager and your Solid Edge.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Supported CAD system versions:

 

 

- 2016:    Solid Edge ST2 - ST8 

- 2017-1: Solid Edge ST4 - ST8 

- 2017-2: Solid Edge ST9

- 2018:    Solid Edge ST7 - ST9

- 2019:    Solid Edge ST6 - ST9 and 2019

 

Please note: Festo PARTdataManager has to be installed.

2019 (V11.00 SP5 Build 176514)
01.01.2019
Festo CAD-Plugin for Pro/Engineer and Creo Parametric Assure a reliable link between the Festo PARTdataManager and your CAD system.


Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Please note: Festo PARTdataManager has to be installed.

 

Supported CAD system versions:

 

 

- 2016, 2017:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 3

 

- 2018:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 4

 

- 2019:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 5

 

2019 (V11.00 SP5 Build 176514)
01.01.2019
Festo CAD plugin for AutoDesk AutoCAD Assure a reliable link between the Festo PARTdataManager and your AutoCAD.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Supported CAD system versions:

- 2016: Autodesk AutoCAD 2011 - 2016

- 2017: Autodesk AutoCAD 2011 - 2017

- 2018: Autodesk AutoCAD 2014 - 2018

- 2019: Autodesk AutoCAD 2014 - 2019

 

Please not: Festo PARTdataManager has to be installed.

2019 (V11.00 SP5 Build 176514)
01.01.2019
Festo Automation Suite Update Container - only for integrated update mechanism

The update container is used by the Festo Automation Suite for its integrated online update mechanism and cannot be installed manually. Please download and install the regular setup file if you want to update an installation on a computer without internet access.

1.1.1.610
16.01.2019
Festo Automation Suite - Extension Network scan - only for integrated update mechanism

The extension is already included in the setup of the Festo Automation Suite and does not need to be downloaded and installed separately.

1.1.0.259
16.01.2019
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

New Features:

  • EtherCAT scan (only non-modular devices)
  • Manual access also for motors, axes and gears


Fixed Bugs:

  • Firmware is not shown correctly after downloading it into the repository
  • Connections between devices get lost when copying and pasting
  • Opening the scan view while the application window is shown in reduced size might freeze the application


Known Issues:

  • After importing a modular device from the EtherCAT scan, its modules still need to be configured manually.
  • Downloading a firmware to a CMMT-AS with improper network settings stops at 10 %, and the application freezes.
1.1.1.610
16.01.2019
FCT - Festo Configuration Tool Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x

Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
1.0.13.4
17.09.2018
Function blocks Siemens PCS 7
Function blocks Siemens PCS 7

Driver block library for seamlessly integrating Festo CPX remote I/O terminals with or without attached valve terminals (MPA, VTSA) into a Siemens SIMATIC PCS 7 process control system via Profibus DP; provides full support for “Generate Module Drivers” function

Supported systems:

  • Electrical terminal CPX
  • Valve terminal MPA with CPX terminal
  • Valve terminal MPA-F with CPX terminal
  • Valve terminal VTSA with CPX terminal
  • Valve terminal VTSA-F with CPX terminal



Supported systems:

  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node-SET CPX-FB13 (195741)
  • Bus node-SET CPX-M-FB34-M3 (548752)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.1.3.0
14.11.2017
FCT - Festo Configuration Tool - PlugIn CPX-CMAX-C1-1, PlugIn-Release 2.3

Features:

  • supports axis controller CPX-CMAX-C1-1 (548932)
  • recommended for CMAX firmware version 2.3
  • downwards compatible to firmware version 1.1
  • for more details look into FCT help " What's new in this version" 
2.3.1.333
13.09.2017
Show 30 more results ...
Subscribe to RSS