Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c
Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c Pneumatic SET, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe equilibrium of torque (SET) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains a possible circuit for 5/3 directional control valves and pressure regulators.

1.10
19.09.2019
Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c
Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c Pneumatic SB, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe blocking (SB) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits together with the safety sub-functions safe torque off (STO) and safe equilibrium of torque (SET).

1.10
19.09.2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SDI, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe direction (SDI) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for monostable 5/2 directional control valves.

1.0
14.05.2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, SLT, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited torque (SLT) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited torque (SLT).

1.0
14.05.2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, SLS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited speed (SLS) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited speed (SLS).

1.0
14.05.2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SS1, STO, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe stop 1, time controlled (SS1-t), safe torque off (STO) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves.

1.0
14.05.2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-function prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/2 directional control valves.

1.4
14.05.2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-functions safe torque off (STO) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves.

1.1
14.05.2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SSC, PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-functions safe stopping and closing (SSC) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves and delockable check valves.

1.1
14.05.2019
EMC - Checklist
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
08.08.2017
Servicevideos
Servicevideos service2see

(servicevideos)

Cylinder variants
More than the standard!In order to have cylinders that can be used for a wide range of applications, the most important cylinders such as standard or compact cylinders, are produced in a large number of variants.The configurator provided by Festo ...
Air consumption in pneumatics
The air required for pneumatics is of course not consumed, but the energy stored within it is typically converted from compressed air into movement. The air required for this purpose is called the air consumption, and this air consumption is ...
Pneumatic cylinders
A pneumatic cylinder is a component which carries out a movement using compressed air as the medium. Cylinder types The range of pneumatic cylinders is divided into the following types. Cylinders with piston rod Rodless cylinders (linear drives) ...
Subscribe to RSS