Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Software FESTO FIELD DEVICE TOOL FFT 8004365
Description Version
FFT - Festo Field Device Tool Software

Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.

 

New Features:

  • Support for CPX-AP-I-PN
  • Support for CPX-AP-I-EC
  • Support for CPX-AP-I-EP
  • Support for CMMT-AS-...-EP
  • Support for CMMT-ST-...-PN
  • Support for CMMT-ST-...-EP
  • Display of ProductKey in device properties (selected device types only)
  • Favorite status can be modified via the context menu


Fixed Bugs:

  • Application crashes if firmware repository folder does not exist
  • Devices not found in the network scan if the network interface is added after the application has started
  • Sporadic errors when downloading a firmware to CMMT-AS-...
  • Release notes not displayed for downloaded firmware files
  • Misleading message during backup/restore and boot application download to controller


Supported systems:

  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CTEU-EP (2798071)
  • Bus node CTEU-PN (2201471)
  • Bus node CTEU-VN (8087559)
  • Camera system CHB-C-N (3501040)
  • Compact Vision System SBOC-C-R1B (541397)
  • Compact Vision System SBOC-C-R2B (546947)
  • Compact Vision System SBOC-C-R2C (546948)
  • Compact Vision System SBOC-C-R3B-WB (552077)
  • Compact Vision System SBOC-C-R3C-WB (552078)
  • Compact Vision System SBOC-M-R1B-H (574642)
  • Compact Vision System SBOC-Q-R1B (541399)
  • Compact Vision System SBOC-Q-R1B-S1 (569771)
  • Compact Vision System SBOC-Q-R2B-S1 (569772)
  • Compact Vision System SBOC-Q-R2C (551022)
  • Compact Vision System SBOC-Q-R3B-WB (555841)
  • Compact Vision System SBOC-Q-R3B-WB-S1 (569777)
  • Compact Vision System SBOC-Q-R3C-WB (555842)
  • Compact Vision System SBOC-Q-R3C-WB-S1 (569778)
  • Compact Vision System SBOI-C-R1B (541394)
  • Compact Vision System SBOI-C-R3B-WB (552075)
  • Compact Vision System SBOI-C-R3C-WB (552076)
  • Compact Vision System SBOI-Q-R1B (541396)
  • Compact Vision System SBOI-Q-R1B-S1 (569773)
  • Compact Vision System SBOI-Q-R3B-WB (555839)
  • Compact Vision System SBOI-Q-R3B-WB-S1 (569779)
  • Compact Vision System SBOI-Q-R3C-WB (555840)
  • Compact Vision System SBOI-Q-R3C-WB-S1 (569780)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1 (567347)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1 (567348)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-CMXX (555667)
  • Control block CPX-FEC-1-IE (529041)
  • controller CECC-D (574415)
  • controller CECC-LK (574418)
  • controller CECC-S (574416)
  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CECC-X-M1-YJKP (4803891)
  • Controller CECX-X-C1 (553852)
  • Controller CECX-X-M1 (553853)
  • Controller CMXR-C2 (567869)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • gateway CPX-IOT (8069773)
  • Motor controller CMMO-ST-C5-1-DION (1512317)
  • Motor controller CMMO-ST-C5-1-DIOP (1512316)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Operator unit CDPX-X-A-S-10 (574412)
  • Operator unit CDPX-X-A-W-13 (574413)
  • Operator unit CDPX-X-A-W-4 (574410)
  • Operator unit CDPX-X-A-W-7 (574411)
  • Operator unit FED-1000 (543515)
  • Operator unit FED-2000 (543444)
  • Operator unit FED-3000 (573906)
  • Operator unit FED-301 (543438)
  • Operator unit FED-40 (541998)
  • Operator unit FED-400 (570864)
  • Operator unit FED-5000 (543447)
  • Operator unit FED-501 (543440)
  • Operator unit FED-550 (570398)
  • Operator unit FED-60 (541999)
  • Operator unit FED-700 (543442)
  • Operator unit FED-770 (573905)
  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
  • Software FESTO FIELD DEVICE TOOL FFT (8004365)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.9.10.55303
28.10.2019
Subscribe to RSS