Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Positioner CMSX for linear and quarter turn actuators
Positioner CMSX for linear and quarter turn actuators Reliable position control

 

The newly optimised positioner CMSX for single- and double-acting linear and quarter turn actuators is as economical as it is reliable. It is the top performer in its class in the non-explosive area. Its extra features include an excellent price/performance ratio, energy-efficient operation, high  process reliability thanks to analogue or digital feedback signals and definable safety positions.

 

CMSX
CMSX
Text for invitation to tender - Electro pneumatic positioner Type CMSX
Text for invitation to tender - Electro pneumatic positioner Type CMSX
Poster: Your partner for process automation
Poster: Your partner for process automation
Product flyer Process Industry
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

Quarter turn actuator DFPD
Quarter turn actuator DFPD Flexible in use!

DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 480 Nm, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

Drive solutions for controlling dampers
Drive solutions for controlling dampers

Our drive solutions for controlling dampers for all industrial sectors in which processes are operated with gas, oil, coal or biomass, and the air supply must be extremely precisely and reliably controlled.

Biotechnology and pharmaceutical industry
Biotechnology and pharmaceutical industry

A head start with specifi c automation solutions

The engineering services, modules, assemblies and products from

Festo provide you with answers for the implementation of modular,

scalable automation concepts for your systems. Whether you produce

active ingredients using biotechnological or chemical processes,

prepare formulations as a contract manufacturer or fi ll parenterals in

the clean room, consulting services, energy saving concepts, training

and products from Festo offer security, increase your productivity and

ensure highly reproducible product quality.

Biotechnology and pharmaceutical industry
Biotechnology and pharmaceutical industry
Butterfly valves for every application
Butterfly valves for every application Reliable shut-off!

Butterfly valves the way you want them to be: highly functional,

sturdy, wear resistant, reliable and non-corroding. Making our

solutions for you even more impressive. Together with Festo's

top-quality drives, the result is excellent shut-off solutions for all

industrial applications with an extremely wide range of media.

Water was the beginning | 10 years of modular automation - A retrospective 2016 - 2026
Water was the beginning | 10 years of modular automation - A retrospective 2016 - 2026
Catalogue for Process Automation
Catalogue for Process Automation
Selected products. Your partner for factory and process automation
Selected products. Your partner for factory and process automation
Product Overview for Process Automation
Product Overview for Process Automation
Product Overview
Product Overview
Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.