Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Optimised Motion Series
Optimised Motion Series Electric cylinder EPCO and motor controller CMMO-ST

Optimised Motion Series – the system: low-cost with optimised performance.

A package that makes positioning easier than ever before – and significantly less expensive than conventional electric positioning systems. Electric cylinder EPCO with stepper motor EMMS-ST – simple like a pneumatic cylinder but with the advantages of electric drives and motor controller CMMO-ST in the ServoLite.

Plakanas virsmas portāls EXCM
Proportional pressure regulator VPPX
Proportional pressure regulator VPPX
Festo Teach Language FTL
Festo Teach Language FTL Programming handling systems
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
EMMS-AS servo motors and CMMP-AS motor controllers with extended functionality
EMMS-AS servo motors and CMMP-AS motor controllers with extended functionality
Stepper motors EMMS-ST/ motor controller CMMS-ST
Stepper motors EMMS-ST/ motor controller CMMS-ST
CMAX servo-pneumatic positioning module for CPX terminals
CMAX servo-pneumatic positioning module for CPX terminals
Robotic controller CMXR-C2
Robotic controller CMXR-C2
Motor controllers SFC-LAC
Motor controllers SFC-LAC

The motor controller SFC-LAC serves as a positioning controller and closed loop position controller

ELGR toothed belt axis
ELGR toothed belt axis
Integrated electric drive EMCA
Integrated electric drive EMCA

The EMCA is the perfect complete solution for positioning drives or
for format changes. The integrated drive comprises a maintenanceand
wear-free EC motor as well as power electronics and open- and
closed-loop control electronics. It can be installed directly in the
system thanks to the optional high protection to IP65 for the housing
and connection technology.

Testing – Visatronic GmbH
Testing – Visatronic GmbH Brief application example

Automated testing of PCBs

PSI 909.7: EHMD rotary gripping module
PSI 909.7: EHMD rotary gripping module Rotation and gripping

The most compact rotary gripping module in its class is ideal for handling small objects in a wide variety of applications. With wipe-down surfaces and a number of features in a clean, compact design, the EHMD is particularly suitable for laboratory automation and the easy opening of a large range of bottles and vials.

 

service2see
service2see Service you can see - your new Festo Service channel on YouTube.

Practical, user-friendly, easy to understand. Festo video tutorials are created by professionals for professionals. We provide an ever expanding range of interesting service videos covering topics including commissioning, maintenance and repairs.

World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

Testing – PKC Electronics
Testing – PKC Electronics Brief application example

Automatic testing of touchscreensand keys on mobile devices

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Electromobility
Electromobility Battery and power train production

From battery cells and battery modules to installation in electric vehicles, we have the ideal automation solution for every production situation. See for yourself!

Robotic controller CMXR
Robotic controller CMXR
Pick and Place – P+K Maschinen- und Anlagenbau GmbH
Pick and Place – P+K Maschinen- und Anlagenbau GmbH Brief application example

Quality inspection of bipolar plates for fuel cells

Motor units MTR-DCI, intelligent servo motors
Motor units MTR-DCI, intelligent servo motors Attention: Products can no longer be ordered!
Electric automation
Electric automation Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

Save time with software tools from Festo
Save time with software tools from Festo Making your work easier. Every single day.

Our goal is to increase your productivity. Our software an engineering tools play an integral part in achieving this goal and are constantly being refined. They help you tap into productivity reserves and generate additional productivity along the entire value chain. In every phase of your project, from the initial contact to the modernisation of your machine, you will come across a number of different tools which will be of use to you.

 

Motor Controllers CMMP-AS, for Servo Motors
Motor Controllers CMMP-AS, for Servo Motors
DAF Specification
DAF Specification
Under control and in motion
Under control and in motion Complete subsystems from a single source

Complete subsystems covering the full automation process and control sequence – that is what Festo as a partner offers you for the automation of your processes.

Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics

Your technological advantages in detail:

• Multi-sensor control for maximum precision

• Electrical and pneumatic function integration

and extensions with VPPM on CPX/MPA

• Variable pressure zone regulation for greater flexibility

• 3 presets for simple control

• Multiplexing with CPX/MPA

• External sensor input for VPPX

• VPPM IO-Link

• VPPL for higher pressures (10 ... 40 bar)

CogniGame
CogniGame Control by the power of thought

New operational concepts for human-machine interaction

GogniGame is a reinterpretation of a table tennis simulation game,

which was launched on the market in the 1970s. As in table tennis, the players used a joystick in order to move a bar up and down the screen to hit a ball back to their opponent. If a player did not

manage to hit the ball, his opponent was awarded a point.

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.