Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Inductive proximity sensor SIES-8M
Inductive proximity sensor SIES-8M
SIES-8M
SIES-8M
Proximity sensor SIES-M12...
Proximity sensor SIES-M12... inductive, with built-in protective circuit
Proximity sensor SIE-M12-...
Proximity sensor SIE-M12-... inductive, with built-in protective circuit and LED

With cable

SIE-M12-S-PS-K-LED

SIE-M12-S-PS-K-LED

 

With plug for angle socket

SIE-M12-S-PS-S-LED

SIE-M12-S-NS-S-LED

 

With plug for angle socket

SIE-M12-S-PO-S-LED

Proximity sensor SIE-4-S-...
Proximity sensor SIE-4-S-... inductive, with built-in protective circuit

With cable

SIE-4-S-PS-K

SIE-4-S-NS-K

 

With plug and LED

SIE-4-S-PS-S-LED

SIE-4-S-NS-S-LED

Proximity sensor SIE-M5-S-...
Proximity sensor SIE-M5-S-... inductive, with built-in protective circuit

With cable

SIE-M5-S-PS-K

SIE-M5-S-NS-K

 

With plug and LED

SIE-M5-S-PS-S-LED

SIE-M5-S-NS-S-LED

Proximity sensor SIE-M8-S-...
Proximity sensor SIE-M8-S-... inductive, with built-in protective circuit and LED

With cable

SIE-M8-S-PS-K-LED

SIE-M8-S-NS-K-LED

 

With plug

SIE-M8-S-PS-S-LED

SIE-M8-S-NS-S-LED

Polyamide inductive proximity sensors SIEN/SIED
Polyamide inductive proximity sensors SIEN/SIED
Proximity sensor SIE-...-PS-... and SIE-...-NS-...
Proximity sensor SIE-...-PS-... and SIE-...-NS-... inductive, with built-in protective circuit

Accessories

Adjustable stop SJA-...

Mounting bracket HV-...

Proximity sensors SIE
Proximity sensors SIE
Toothed belt and spindle axes EGC
Toothed belt and spindle axes EGC
ELGR toothed belt axis
ELGR toothed belt axis
Animation Radial gripper HGRT
PSI_117_2 Twin piston semi-rotary drive DRRD
PSI_117_2 Twin piston semi-rotary drive DRRD Power package!

The new twin-piston semi-rotary drive DRRD combines a high load capacity and accuracy with great economy. Available in several sizes, it delivers the required torque of 0.2 to 112 Nm with comparatively compact dimensions, which makes it significantly less expensive.

Toothed belt and spindle axes EGC/EGC-HD
Toothed belt and spindle axes EGC/EGC-HD Overview EGC family

The EGC family at a glance with technical features and variants, as well as optional safety elements and relevant motors and controllers.

Toothed belt and spindle axes ELGA
Toothed belt and spindle axes ELGA

ELGA – the perfect solution whenever you need a protected guide.

The complete series of linear axes with internal guides comes

in many variants with toothed belt or spindle drive for impressive

dynamic response, speed and power, while the different guides

ensure it can be used in a multitude of applications. The ELGA is

available as an individual axis or as a complete solution for

standard handling systems.

Sensors - Vision systems
Sensors - Vision systems Complete program of all sensors and vision systems

Proximity sensors, position sensors, signal converters, pressure and vacuum sensors, flow sensors, inductive sensors, opto-electronic sensors, air gap sensors, sensor boxes, vision systems for function monitoring,orientation and quality inspection; connecting cables, plug connectors, sensor testers

Optimised Motion Series
Optimised Motion Series Electric cylinder EPCO and motor controller CMMO-ST

Optimised Motion Series – the system: low-cost with optimised performance.

A package that makes positioning easier than ever before – and significantly less expensive than conventional electric positioning systems. Electric cylinder EPCO with stepper motor EMMS-ST – simple like a pneumatic cylinder but with the advantages of electric drives and motor controller CMMO-ST in the ServoLite.

Sensors
Sensors Overview of sensors

Proximity sensors, position transmitters, pressure and vacuum sensors, flow sensors, inductive proximity switches and sensors, optical sensors, compact vision systems, connection technology, industry-specific sensors

Sensors and vision systems from Festo
Sensors and vision systems from Festo
Animation Fieldbus modules CTEU
Animation Fieldbus modules CTEU
Animation CPX Terminal
Animation CPX Terminal
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

Flexible loading in end line packaging
Flexible loading in end line packaging D-PC1601

We provide you with flexible automation solutions for your loading requirements, whether electric, pneumatic or a combination of both. With all components from a single source – from suction grippers and electric axis systems right up to CODESYS controllers. That allows you to implement dynamic loading processes with fast format changeovers, for example. And we provide you with additional support, from engineering to commissioning and operation.

Poster for distributors VSNC NAMUR valve, A1 4c EN
Poster for distributors VSNC NAMUR valve, A1 4c EN
Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

D-FB1601 Optimum food production
D-FB1601 Optimum food production
Modernisation of the centrifugal and boiler systems in the production of sugar and alcohol
Modernisation of the centrifugal and boiler systems in the production of sugar and alcohol
Small parts assembly and electronic industry
Small parts assembly and electronic industry Pneumatic and electrical components
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Show 23 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.