Flow sensor SFAW
Title:
Flow sensor SFAW
Subtitle:
Monitor liquid media
Description:

Ideal for monitoring cooling circuits, for example in welding guns in the automotive industry or in front-end applications in the semiconductor and electronics industries. The new fl ow sensor SFAW measures the fl ow rate, consumption and temperature of liquid media within the ranges of 1.8 … 32 l/min and 5 … 100 l/min.

Document type:
Product information in brief PSI 360.1
Title Version
Flow sensor SFAW
Flow sensor SFAW
Durchflusssensor SFAW
Durchflusssensor SFAW
Sensor de caudal SFAW
Sensor de caudal SFAW
流量传感器 SFAW
流量传感器 SFAW