Integrated electric drive EMCA
Title:
Integrated electric drive EMCA
Description:

The EMCA is the perfect complete solution for positioning drives or
for format changes. The integrated drive comprises a maintenanceand
wear-free EC motor as well as power electronics and open- and
closed-loop control electronics. It can be installed directly in the
system thanks to the optional high protection to IP65 for the housing
and connection technology.

Document type:
Product information in brief PSI 141.4
Title Version
Integrated electric drive EMCA
Integrated electric drive EMCA
Integrierter elektrischer Antrieb EMCA
Integrierter elektrischer Antrieb EMCA
Actuador eléctrico EMCA integrado
Actuador eléctrico EMCA integrado
比例节流阀 VEMD
比例节流阀 VEMD