MPS® TS Compact Trainer I4.0
Title:
MPS® TS Compact Trainer I4.0
Subtitle:
Industry 4.0 for preliminary vocational training
Description:

The MPS® transfer system forms the basis for the MPS® TS Compact Trainer I4.0. An RFID read/write system that communicates with the controller via an IO-Link® interface is responsible for exchanging data with the intelligent workpiece. The PLC is equipped with an integrated web server, ensuring fast process diagnostics using standardized IT technology. The Raspberry Pi that provides the data center enables stat uses to be archived, evaluated, and displayed via the web server.

Document type:
Product information in brief
Title Version
MPS® TS Compact Trainer I4.0
MPS® TS Compact Trainer I4.0
MPS® TS Compact Trainer I4.0
MPS® TS Compact Trainer I4.0