Servo drive CMMT-ST, for extra-low voltage
Title:
Servo drive CMMT-ST, for extra-low voltage
Description:
  • Space-saving servo drive for operating stepper motors and brushless direct current motors
  • Extremely economical for simple positioning tasks and motion solutions with low power requirements up to 300 W
  • Primary voltage from 24 ... 48 V DC
  • Motor current from 8 A (peak 10 A)
  • 50% more compact than the smallest CMMT-AS
Document type:
Product information
Title Version
Servo drive CMMT-ST, for extra-low voltage
Servo drive CMMT-ST, for extra-low voltage
Servoantriebsregler CMMT-ST, für Kleinspannung
Servoantriebsregler CMMT-ST, für Kleinspannung