Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Dynamic and flexible positioning with ready-to-install electric drive systems 2007; 5.43 min

Applications with High-Speed Module HSP-AE, linear drives DGE-SP

and electrical mini slide SLTE

Integrated electric drive EMCA
Integrated electric drive EMCA

The EMCA is the perfect complete solution for positioning drives or
for format changes. The integrated drive comprises a maintenanceand
wear-free EC motor as well as power electronics and open- and
closed-loop control electronics. It can be installed directly in the
system thanks to the optional high protection to IP65 for the housing
and connection technology.

FHPP gateway for electric drives CPX-CM-HPP
FHPP gateway for electric drives CPX-CM-HPP
Modular controller CECX for electric and pneumatic drives
Modular controller CECX for electric and pneumatic drives
Gantry replaces robots: thanks to CMXR robotics control 2009; 1.45 min
Display PD8702, Products: Electric drives EGSA, EGC, ERMB, Robotics control CMXR
Electric rotary drive ERMO
Electric rotary drive ERMO Uncompromising rotation

The rotary drive ERMO is the ideal complete solution for rotating

and aligning parts and workpieces or for swivelling tasks subjected

to heavy loads. The solution package is also suitable for simple

rotary indexing table applications such as at manual workstations.

Toothed belt and spindle axes ELGA
Toothed belt and spindle axes ELGA

ELGA – the perfect solution whenever you need a protected guide.

The complete series of linear axes with internal guides comes

in many variants with toothed belt or spindle drive for impressive

dynamic response, speed and power, while the different guides

ensure it can be used in a multitude of applications. The ELGA is

available as an individual axis or as a complete solution for

standard handling systems.

AirJelly
AirJelly An airborne jellyfish with electric drive unit
AquaJelly
AquaJelly An artificial jellyfish with electric drive unit
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Electric rotary drive module ERMB
Electric rotary drive module ERMB
Precision handling and joining of USB sticks 2010; 1.49 min
Display PD1616, Products: electric axis EGSL, pneumatic drive DGSL
Electric cylinders DNCE, with spindle drive
Electric cylinders DNCE, with spindle drive
Electric automation
Electric automation Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

Optimised Motion Series
Optimised Motion Series Electric cylinder EPCO and motor controller CMMO-ST

Optimised Motion Series – the system: low-cost with optimised performance.

A package that makes positioning easier than ever before – and significantly less expensive than conventional electric positioning systems. Electric cylinder EPCO with stepper motor EMMS-ST – simple like a pneumatic cylinder but with the advantages of electric drives and motor controller CMMO-ST in the ServoLite.

A simple solution: gripping, guiding and press-fitting plug connectors
A simple solution: gripping, guiding and press-fitting plug connectors

Reliable, dynamic and always the correct force: this precise and powerful handling and assembly device combines the gripping and feeding of press-fit plug connectors with an integrated assembly process. Two-way monitoring – visually and as a function of force and displacement – ensures that all the pins have been press-fitted with the appropriate force and are located correctly.

Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Toothed belt and spindle axes EGC/EGC-HD
Toothed belt and spindle axes EGC/EGC-HD Overview EGC family

The EGC family at a glance with technical features and variants, as well as optional safety elements and relevant motors and controllers.

Keyword: Productivity
Keyword: Productivity "We are the engineers of productivity"

Our world is in constant motion - As your partner in automation, we want to guide you on the route to higher performance and help you be more efficient.

Electrical engineering and Electronics – Everything from a single source
Electrical engineering and Electronics – Everything from a single source

Equipment for electrical engineering laboratories

 

Regardless of the control and drive technology used, electrical engineering always plays a role.

 

No matter what your training focuses on, electrical engineering and electronics are part of the basic knowledge for all areas of production, process and automation technology.

 

With learning systems from Festo Didactic, learning laboratories – be they modular, customised or complete – can be equipped for any application and budget, whether for industry or trades, for teaching basic principles, for building systems or control or drive technology.

Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

EnEffAH - Energy efficiency in production in the drive and handling technology field
EnEffAH - Energy efficiency in production in the drive and handling technology field Basic principles and measures

EnEffAH

stands for “ Energy Efficiency in Production in the Drive and Handling Technology Field” and is a joint project as part of the German

Government’s energy research programme.

 

...The goal of the project is to develop methods, tools and products to guarantee energy-efficient automation.

 

The correct selection of technology  (effectiveness), and the correct operation (efficiency) are critical for energy efficiency and functionality. Based on an overall study, the project investigated both pneumatic and electric drive technology, including the functional chain and the use of these technologies in the field of handling and robotics.

 

SmartInversion
SmartInversion Propulsion by turning inside-out

Airborne geometrical band with inversion drive

SmartInversion is a helium-filled flying object that moves through the air by turning inside-out. This constant, rhythmically pulsating movement is known as inversion and gives the flight model its name. With the intelligent combination of extreme lightweight construction, electric drive units and control and regulation technology, inversion kinematics can be indefinitely maintained to produce motion through the air.

Careers with Festo
Careers with Festo

Welcome at Festo...

... a leading global provider of automation technology and of basic and further training for industry. Festo is an independent, family-owned business and has become a global market leader in factory and process automation over the past 50 years thanks to innovation and problem-solving expertise in the fields of pneumatics and electric drive technology.

Careers with Festo - Students
Careers with Festo - Students Career at Festo

... a leading global provider of automation technology and of basic and further training for industry. Festo is an independent, family-owned business and has become a global market leader in factory and process automation over the past 50 years thanks to innovation and problem-solving expertise in the fields of pneumatics and electric drive technology.

Careers with Festo - Entry-level positions ...
Careers with Festo - Entry-level positions ...

... with a leading global provider of automation technology and of basic and further training for industry. Festo is an independent, family-owned business and has become a global market leader in factory and process automation over the past 50 years thanks to innovation and problem-solving expertise in the fields of pneumatics and electric drive technology.

Electrical drives: High-volume production DNC 1.10 min. / 2004
Elektrische Antriebe: Klebeautomat
Electrical drives: Pasting machine
0.57 min. / 2004
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
AquaJellies 2.0 – Autonomous behaviour in a collective
AquaJellies 2.0 – Autonomous behaviour in a collective Bionic technology carriers for the water technology sector

The artificial jellyfish have an intelligent, adaptive mechanism and are equipped with an electric drive unit. Their integrated communication and sensor technology plus the real-time diagnostics enable a coordinated, collective behaviour even in a limited space.

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.