Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

All set for automation with IO-Link
All set for automation with IO-Link 7/05/2018 Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Proportional pressure regulator VPPM IO-Link
Proportional pressure regulator VPPM IO-Link 4/04/2014 Decentralised safety!

VPPM is the first proportional valve with IO-Link and I-Port connection technology. Its outstanding features include easy parameterisation

and stable data transmission. The high-speed COM3 data rate of 230 kB/s and cycle times of 0.4 ms mean that even complex data packets can be transmitted quickly and reliably.

IO-Link IODD 1/01/0001 VPPM IO-Link

IODD for VPPM IO-Link

V1.2.2

Top downloads

Proportional pressure regulator VPPM IO-Link
Proportional pressure regulator VPPM IO-Link Decentralised safety!

VPPM is the first proportional valve with IO-Link and I-Port connection technology. Its outstanding features include easy parameterisation

and stable data transmission. The high-speed COM3 data rate of 230 kB/s and cycle times of 0.4 ms mean that even complex data packets can be transmitted quickly and reliably.

IO-Link IODD VPPM IO-Link

IODD for VPPM IO-Link

V1.2.2
Implementation manual Festo IO-Link devices into the Siemens TIA portal
Implementation manual Festo IO-Link devices into the Siemens TIA portal CMMO-ST-C5-1-LKP; ERMO; Siemens IO-Link master

The main objective of this documentation is to show the imple-mentation of Festo IO-Link devices into the Siemens TIA portal (Totally Integrated Automation). It displays the implementation based on three examples.

1.10
27/04/2016
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.