Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Proportional pressure regulator VPPM IO-Link
Proportional pressure regulator VPPM IO-Link Decentralised safety!

VPPM is the first proportional valve with IO-Link and I-Port connection technology. Its outstanding features include easy parameterisation

and stable data transmission. The high-speed COM3 data rate of 230 kB/s and cycle times of 0.4 ms mean that even complex data packets can be transmitted quickly and reliably.

Filling and packaging - Thimonnier
Filling and packaging - Thimonnier Article from customer magazine tia 2.2017

Filling and packaging with IO-Link

Kitchen unit production - nobilia / Hüttenhölscher
Kitchen unit production - nobilia / Hüttenhölscher Article from customer magazine 1.2018

Fully automated assembly system with IO-Link®

Flow sensor SFAW
Flow sensor SFAW Monitor liquid media

Ideal for monitoring cooling circuits, for example in welding guns in the automotive industry or in front-end applications in the semiconductor and electronics industries. The new fl ow sensor SFAW measures the fl ow rate, consumption and temperature of liquid media within the ranges of 1.8 … 32 l/min and 5 … 100 l/min.

Pressure Sensor SPAN
Pressure Sensor SPAN Extremely compact!

The attractively priced pressure sensor SPAN is amazingly flexible

thanks to switchable electrical outputs and a very wide range of options for pressure measurement ranges and pneumatic connections. The compact design of just 30 x 30 mm, the range of variants and the user-friendly menu navigation make the sensor suitable for every kind of application.

Pressure sensor and pressure transmitter SPAU
Pressure sensor and pressure transmitter SPAU Maximum flexibility!

The sensor SPAU for pressure measurement, pressure monitoring and pressure sensing keeps pressure levels permanently under control, ensuring more productivity and process reliability. As well as quicker system commissioning.

Flow Sensor SFAH PSI
Flow Sensor SFAH PSI
Modular control system CPX-E
Modular control system CPX-E Powerful!

Designed as an EtherCAT® master controller and motion controller
with protection to IP20, the powerful automation system CPX-E for
factory and process automation with NE21-specific certifications is
becoming the central control system for handling technology. Several
bus modules are available for the configuration as a compact and
low-cost remote I/O.

Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
MPS® TS Compact Trainer I4.0
MPS® TS Compact Trainer I4.0 Industry 4.0 for preliminary vocational training

The MPS® transfer system forms the basis for the MPS® TS Compact Trainer I4.0. An RFID read/write system that communicates with the controller via an IO-Link® interface is responsible for exchanging data with the intelligent workpiece. The PLC is equipped with an integrated web server, ensuring fast process diagnostics using standardized IT technology. The Raspberry Pi that provides the data center enables stat uses to be archived, evaluated, and displayed via the web server.

Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics

Your technological advantages in detail:

• Multi-sensor control for maximum precision

• Electrical and pneumatic function integration

and extensions with VPPM on CPX/MPA

• Variable pressure zone regulation for greater flexibility

• 3 presets for simple control

• Multiplexing with CPX/MPA

• External sensor input for VPPX

• VPPM IO-Link

• VPPL for higher pressures (10 ... 40 bar)

Vacuum generator OVEM/OVEL
Vacuum generator OVEM/OVEL 2017, 2:28 min, mp4

OVEM is a compact unit with a large variety of individually selectable functions. Five performance classes and the new IO-Link communication standard make it the ideal solution for every application.

Study on parallel kinematic system with CPX/EMCA
Study on parallel kinematic system with CPX/EMCA Robotics without a control cabinet

Robotics is getting ready for Industry 4.0 with the high-speed handling system EXPT with CPX/EMCA. CPX control technology from Festo for an IP65/67 environment and the numerous functions included in the new “integrated drive” EMCA facilitate robotic functionality without a control cabinet that is close to revolutionary. The pioneering combination of standard and cost-effective components is further enhanced by the latest Festo hardware and software. And it offers even more:

 

Voor u geselecteerd:: Producten voor de fabrieks- en procesautomatisering
Voor u geselecteerd:: Producten voor de fabrieks- en procesautomatisering
Position transmitter for T-slots SDAT-MHS
Position transmitter for T-slots SDAT-MHS Programmable

Whether it is for monitoring screwing in, riveting, ultrasonic welding, pressing or adhesive bonding processes, piston positions always need to be detected in order to ensure high repetition accuracy.

Now there is an inexpensive alternative to costly positional transducers or mechanical potentiometers: the programmable SDAT-MHS for analogue feedback signals.

Vacuum generator OVEM
Vacuum generator OVEM
Opto-electronic sensors SOOE
Opto-electronic sensors SOOE Compact and flexible

With the SOOE you get all optical functions for object detection in an identical sensor housing. From through-beam to distance measuring, you benefit from the most innovative technologies and at the same time reduce device variety thanks to universal assembly.

 

D-AM1601 Intelligent parallel engine block assembly
D-AM1601 Intelligent parallel engine block assembly
Pick and Place – P+K Maschinen- und Anlagenbau GmbH
Pick and Place – P+K Maschinen- und Anlagenbau GmbH Brief application example

Quality inspection of bipolar plates for fuel cells

CP Lab
CP Lab The compact Industry 4.0 learning system that grows with your requirements
Cost-efficient production in the woodworking and wood processing industry
Cost-efficient production in the woodworking and wood processing industry

The production processes in your industry are as varied

as the natural raw material wood. Machines with

innovative automation technology bring about crucial

cost advantages.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Animation Fieldbus modules CTEU
Animation Fieldbus modules CTEU
Testing – Visatronic GmbH
Testing – Visatronic GmbH Brief application example

Automated testing of PCBs

A quick match
A quick match
Valve and valve terminal series VG
Valve and valve terminal series VG

Small, compact and have high flow rates. They are available

in individual valves and fieldbus-compatible valve terminals. Ideal

for all price-sensitive applications.

Testing – PKC Electronics
Testing – PKC Electronics Brief application example

Automatic testing of touchscreensand keys on mobile devices

Optimised Motion Series
Optimised Motion Series Electric cylinder EPCO and motor controller CMMO-ST

Optimised Motion Series – the system: low-cost with optimised performance.

A package that makes positioning easier than ever before – and significantly less expensive than conventional electric positioning systems. Electric cylinder EPCO with stepper motor EMMS-ST – simple like a pneumatic cylinder but with the advantages of electric drives and motor controller CMMO-ST in the ServoLite.

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.