Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Partner for automation with Profibus and ProfiNet
Partner for automation with Profibus and ProfiNet Fieldbus protocol for valve terminals
Modular control system CPX-E
Modular control system CPX-E Powerful!

Designed as an EtherCAT® master controller and motion controller
with protection to IP20, the powerful automation system CPX-E for
factory and process automation with NE21-specific certifications is
becoming the central control system for handling technology. Several
bus modules are available for the configuration as a compact and
low-cost remote I/O.

CPX terminal - CPX-SF34/35 stand-alone mini control system
CPX terminal - CPX-SF34/35 stand-alone mini control system
Energy efficiency module MSE6-E2M
Energy efficiency module MSE6-E2M World’s first!

Saving energy is easier than ever before thanks to the MSE6-E2M. It

helps end users to achieve their energy effi ciency and sustainability

targets and improves the effi ciency of machinery for OEMs.

Voor u geselecteerd:: Producten voor de fabrieks- en procesautomatisering
Voor u geselecteerd:: Producten voor de fabrieks- en procesautomatisering
FHPP gateway for electric drives CPX-CM-HPP
FHPP gateway for electric drives CPX-CM-HPP
Smart Camera SBRD
Smart Camera SBRD Fast and reliable inspection!

The smart camera SBRD is ideal for both beginners and professionals. Its high-resolution USB cameras, the specially designed machine vision controller and the powerful image processing software open up new options in automation and robotics. All with tried-and-tested performance from Festo.

D-FB1601 Optimum food production
D-FB1601 Optimum food production
Remote I/O
Remote I/O CPX-P for NAMUR signals

A valve terminal and remote I/O for the process industry for control cabinets in zone 2: it is integrated, compact, all from a single source and comes in protection class IP65. Together with MPA valves it forms a NAMUR-compatible process interface with an extremely modular and flexible design.

From industry – for industry: CP Factory/Lab Training – Basics of secure networking in an industrial environment
From industry – for industry: CP Factory/Lab Training – Basics of secure networking in an industrial environment DT551

Festo Training and Consulting

MPS® TS Compact Trainer I4.0
MPS® TS Compact Trainer I4.0 Industry 4.0 for preliminary vocational training

The MPS® transfer system forms the basis for the MPS® TS Compact Trainer I4.0. An RFID read/write system that communicates with the controller via an IO-Link® interface is responsible for exchanging data with the intelligent workpiece. The PLC is equipped with an integrated web server, ensuring fast process diagnostics using standardized IT technology. The Raspberry Pi that provides the data center enables stat uses to be archived, evaluated, and displayed via the web server.

Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
CoDeSys embedded controller for CPX
CoDeSys embedded controller for CPX CPX-CEC
Vision sensors SBSI
Vision sensors SBSI Straightforward checking!

The uncomplicated way to start with industrial vision systems: the vision sensor SBSI allows you to implement simple camera applications quickly and inexpensively – even without expert knowledge. Whether you want to read codes or carry out simple quality inspections, the SBSI can be commissioned in just 3 steps. Optics, lighting, evaluation and communication are fully integrated.

Clamping and Welding  - Scania AB
Clamping and Welding - Scania AB Article from customer magazine 1.2018

Production in the fast lane: Virtually fully automated body shop

Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Scania CV Specification
Scania CV Specification Body Shop Oskarshamn (SE), Sau Paulo (BR)

Release list for all components to Scania projects with links to documents,

CAD data and other information from the Festo catalogue.

All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Pick and Place – P+K Maschinen- und Anlagenbau GmbH
Pick and Place – P+K Maschinen- und Anlagenbau GmbH Brief application example

Quality inspection of bipolar plates for fuel cells

Volvo: Powertrain Sweden
Volvo: Powertrain Sweden Festo componentes for penumatics, electro pneumatics and local control

Click here for the release list for all Volvo Powertrain Sweden projects with links to documents, CAD data and other information from the Festo catalogue.

The release list is valid for all Volvo Powertrain projects in Sweden, including all Festo products that may be used at the Volvo Powertrain plants in Sweden.

Electronics, assembly and testing: Solutions and products
Electronics, assembly and testing: Solutions and products

Handling, assembling and testing small parts are at the heart of the electronics industry. Festo has a wide variety of solutions and products for these applications, whether pneumatic, electric or a combination of both. And all that at a fair price.

A Practical Energy Efficiency Solution for Life Science Utilizing Industry 4.0
A Practical Energy Efficiency Solution for Life Science Utilizing Industry 4.0

“Internet of Things” (IoT) and “Industry 4.0” (I4.0) are buzzwords in the process manufacturing and automation world, with far-reaching benefits understood by most at a high level. But, what relevant and practical data and understanding can I4.0 bring your company in everyday operations, such as monitoring compressed air consumption, process optimization, enabling energy efficiencies, and providing preventative diagnostics?

Automation technology/PLC training packages
Automation technology/PLC training packages

Control system, Process, Didactics Forward-looking training is ultimately all about reliable and efficient automation of production processes.

 

  • Automation systems must correspond to those in future workplaces
  • Processes must be as close as possible to those used in actual production
  • The training content and methods must lead to expertise, which future specialist staff can use to secure their and their companies’ future.
Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Control cabinets
Volkswagen: Design directive for valve terminals CPX/MPA
Volkswagen: Design directive for valve terminals CPX/MPA

Support for the design and configuration of the approved valve terminal CPX/MPA (see page 22 in the release list) is available in the design directive

Commissioning software Festo Automation Suite
Commissioning software Festo Automation Suite Ready for operation faster!

The PC-based Festo Automation Suite software combines the parameterisation, programming and maintenance of Festo components in one program. It enables the entire drive package, from the mechanical system to the controller, to be commissioned. Perfect for making industrial automation simple, efficient and seamless.

Servo drive CMMT-AS and servo motor EMMT-AS
Servo drive CMMT-AS and servo motor EMMT-AS Perfectly integrated!

The benefits of the new servo drives CMMT-AS and servo motors EMMT-AS are numerous: maximum connectivity of the hardware and software, great efficiency, clever engineering and easy operation. Dynamic motion and precise positioning, whether for point to point or interpolation, are additional plus points. Last but not least, the complete system is extremely quick and easy to commission.

Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
Brose: list of approved components
Brose: list of approved components Brose Fahrzeugteile GmbH & Co.

The release list contains all generally released components and configurations for pneumatic and electrical automation technology.

Special releases are possible in exceptional cases in consultation with the project manager of Brose.

Scope of validity: worldwide for all Brose locations

The specification is used for all new purchases, conversions and expansions.

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.