Clean Design standard cylinder DSBF
Title:
Clean Design standard cylinder DSBF
Subtitle:
Clever cushioning!
Description:

With smooth surfaces, large radii and dimensions to ISO 15552, the DSBF offers increased corrosion protection and can be used in a variety of applications. The basic design includes NSF-H1 lubrication and FDA-compliant seal material. Optional: unlubricated seal with self-adjusting cushioning PPS.

Document type:
Product information in brief PSI 158.2
Title Version
Clean Design standard cylinder DSBF
Clean Design standard cylinder DSBF
Clean Design Normzylinder DSBF
Clean Design Normzylinder DSBF
Cilindro normalizado Clean Design DSBF
Cilindro normalizado Clean Design DSBF
Cilindro DSBF a norma, esecuzione Clean Design
Cilindro DSBF a norma, esecuzione Clean Design
易清洗型标准气缸 DSBF
易清洗型标准气缸 DSBF