Proportional pressure regulator VPPL
Title:
Proportional pressure regulator VPPL
Description:

The proportional valve VPPL has been specifically designed for higher pressures of 10 ... 40 bar. As an individual device with threaded connections, the valve are being used in a variety of applications, for example in stretch blow moulding of PET bottles

 

in the food and beverage industry or on tyre or brake test benches in the automotive industry.

 

Document type:
Product information in brief PSI 258.1
Title Version
Proportional pressure regulator VPPL
Proportional pressure regulator VPPL
Proportional-Druckregelventil VPPL
Proportional-Druckregelventil VPPL
Regulador de presión proporcional VPPL
Regulador de presión proporcional VPPL
比例压力阀 VPPL
比例压力阀 VPPL