Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 14-5-2019 SDI, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe direction (SDI) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for monostable 5/2 directional control valves.

1.0
14-5-2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 14-5-2019 STO, PUS, SLT, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited torque (SLT) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited torque (SLT).

1.0
14-5-2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 14-5-2019 STO, PUS, SLS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited speed (SLS) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited speed (SLS).

1.0
14-5-2019

Top downloads

Servicevideos
Servicevideos service2see

(servicevideos)

Pneumatic drives
Pneumatic drives

Perfect simulations replace expensive reality tests. GSED is an expert system that helps you select and configure the entire pneumatic control sequence. If an entered variable is changed, the program automatically adopts it for all further values.

Conversion of technical and physical units

Conversion of units:

- length

- area

- volume

- pressure

- flow rate

- temperature

- measure

- speed

- density
Calculation:

- Flow rate (Air)

- force by pressure and area (e.g. for cylinder force)

Subscribe to RSS