Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Metal fitting suitable for use in the food industry NPQH
Metal fitting suitable for use in the food industry NPQH Sturdy, multitalented

Thanks to its high quality, the process reliability of NPQH is excellent.

The electroless nickel plating means the surfaces are abrasion resistant and suitable for use in the food industry.

NPQH
NPQH
Voor u geselecteerd:: Producten voor de fabrieks- en procesautomatisering
Voor u geselecteerd:: Producten voor de fabrieks- en procesautomatisering
Megaposter: Tubing and fittings combinations
Megaposter: Tubing and fittings combinations The complete world of tubing/fitting combinations

Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.

Tubing/fittings combination
Tubing/fittings combination Quick selection with our poster collection for tubing, fittings, non-return and flow control valves
PSI_416_10_PFAN_CRQS_en
PSI_416_10_PFAN_CRQS_en
PSI_416_8_PAN_V0_QS_en
PSI_416_8_PAN_V0_QS_en
Product flyer for food and beverage industry
Product flyer for food and beverage industry Two Pager

Automation components for use in the food and beverage industry

PSI_426_1_ tubing production_en
PSI_426_1_ tubing production_en
PSI 416.5 PUN-V0 NPQM en
PSI 416.5 PUN-V0 NPQM en
Clean Design standard cylinder DSBF
Clean Design standard cylinder DSBF Clever cushioning!

With smooth surfaces, large radii and dimensions to ISO 15552, the DSBF offers increased corrosion protection and can be used in a variety of applications. The basic design includes NSF-H1 lubrication and FDA-compliant seal material. Optional: unlubricated seal with self-adjusting cushioning PPS.

The Pneumatics Installation Guide
The Pneumatics Installation Guide

The Pneumatic Installation guide will help you to navigate

the wide range of fittings and connectors; non-return, pressure

control and flow control valves and tubing to ensure you end up with

the installation solution that is right for you.

PSI_432_1_NPQM_en
PSI_432_1_NPQM_en
PROCESS AUTOMATION
PROCESS AUTOMATION KERNPROGRAMMA 2016/2017
Polytetrafluoroethylene tubing PTFEN
Polytetrafluoroethylene tubing PTFEN
Proportional pressure regulator VPPL
Proportional pressure regulator VPPL

The proportional valve VPPL has been specifically designed for higher pressures of 10 ... 40 bar. As an individual device with threaded connections, the valve are being used in a variety of applications, for example in stretch blow moulding of PET bottles

 

in the food and beverage industry or on tyre or brake test benches in the automotive industry.

 

Valve terminals CDVI, Clean Design
Valve terminals CDVI, Clean Design Attention: product can no longer be ordered!
Tubing/Fitting combinations
Tubing/Fitting combinations

Demo case for selected tubing and fittings combinations

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater challenges – challenges that could also be addressed by industrial automation. Festo’s LifeTech division offers forward-looking answers as well as innovative solutions for medical technology and laboratory automation. Festo supports systems and equipment manufacturers by combining top quality with maximum efficiency in components and custom-specific solutions.

15 years without any failures
15 years without any failures Tried and tested solenoid valve technology from Festo for SIL applications

For many years now, the products of Bayer Division Crop Science have been contributing to good yields and bigger harvests in more than 120 countries around the world; they are thus helping to ensure that world populations receive adequate supplies of high quality foods.

 

The R&D process for a new crop protection product takes 10 to 15 years. To enable fast and individual production, Bayer created a new multi-purpose system in 2002 which places huge demands on safety and reliability.

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater

challenges – challenges that could also be addressed by

industrial automation. Festo’s LifeTech division offers

forward-looking answers as well as innovative solutions

for medical technology and laboratory automation. Festo

supports systems and equipment manufacturers by

combining top quality with maximum efficiency in

components and custom-specific solutions.
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
Push-in fiitings and connectors QS
Push-in fiitings and connectors QS Attention: Push-in fittings QS.-B- can not longer be ordered!
Electric cylinders DNCE, with spindle drive
Electric cylinders DNCE, with spindle drive
Product Overview Cleanroom
Product Overview Cleanroom Series products for the clean room
  • Tested to VDI 2083-9.1
  • Classified to ISO 14644
Product Overview for Process Automation
Product Overview for Process Automation
Product Overview
Product Overview
Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

Catalogue for Process Automation
Catalogue for Process Automation
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.