Title:
Configuration package
Description:

Configuration and commissioning software bundle for the Servo press kit YJKP.

 

Information: When updating a software version < 1.3 to a software version >= 1.3 licenses are required. If you have any questions, please contact your local Festo contact person.

 

Content:

  • Actual version of the application software GSAY-A4-F0-Z4-...
  • Associated firmware version of the IPC controller for the current version of the application software GSAY-A4-F0-Z4 -... (also contains the GSDML file for Profinet IO)
  • Previous versions of the application software GSAY-A4-F0-Z4-... with associated firmware version of the IPC controller
  • Release Notes for all versions of the application software GSAY-A4-F0-Z4-...
  • Online-help for the actual version of the application software GSAY-A4-F0-Z4-...
  • Software Festo Field Device Tool

 

Compatibility information:

Compatibility information for the actual version of the application software GSAY-A4-F0-Z4-...:

  • Firmware Motor controller CMMP >= 4.0.1501.2.3
  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Firmware IPC controller CECC-X-M1-YS-L1 (3.4.6; see "Firmware")
  • Firmware IPC controller CECC-X-M1-YS-L2 (3.4.6; see "Firmware")

 

Supported systems:

  • IPC controller CECC-X-M1-YJKP (4803891)
  • IPC controller CECC-X-M1-YS-L1 (8082793)
  • IPC controller CECC-X-M1-YS-L2 (8082794)
Document type:
Programming
Title Version
Konfigurations-Paket