Title:
Festo Automation Suite - Plug-in
Subtitle:
Plug-in for the parametrisation and diagnosis of the automation system CPX-E
Description:

Fixed Bugs:

  • Not more than ten EtherCAT slave devices can be connected to an CPX-E-CEC-… in Designer
  • Error when copying and pasting two devices that are connected via EtherCAT
  • Consistency check wrong regarding the maximum number of modules

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-PN (4252743)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link master module CPX-E-4IOL (4080495)
Document type:
Commissioning
Title Version
Festo Automation Suite - Plug-in