Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS 23.09.2020 MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Firmware 23.09.2020

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.2
22.09.2020
Firmware 11.09.2020 CPX-E-CEC-C1/M1-PN/EP Bootloader FW Version 2.0.2

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)

Top downloads

PROFIBUS GSD

Supported systems:

  • PROFIBUS interface CPX-AP-I-PB-M12 (8086608)
2
14.02.2020
IO-Link IODD

IO-Link Version 1.1 Device Description (IODD) for Air Gap Sensor SOPA-...

V1.0.4
11.05.2020
PROFINET GSDML

Supported systems:

  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
20.06.2019
Subscribe to RSS