Título:
FCT - Festo Configuration Tool
Legenda:
Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x
Descrição:

Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
Tipo de documento:
Comissionamento
Título Versão
FCT - Festo Configuration Tool