Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c
Título:
Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c
Legenda:
Pneumatic SB, PUS, Category 1, up to PL c
Descrição:

Application Note for the realization of the safety sub-functions safe blocking (SB) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits together with the safety sub-functions safe torque off (STO) and safe equilibrium of torque (SET).

Tipo de documento:
Observação sobre a aplicação 100236
Título Versão

Application Note - Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-functions safe blocking (SB) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits together with the safety sub-functions safe torque off (STO) and safe equilibrium of torque (SET).

Application Note - Sicherheits-Teilfunktionen Pneumatik SB, PUS, Kategorie 1, bis zu PL c

 

Application Note für die Umsetzung der Sicherheits-Teilfunktionen sicheres Blockieren (SB) und Vermeidung eines unerwarteten Anlaufs (PUS) mit Kategorie 1 und bis zu PL c. Diese Application Note enthält mögliche Schaltung zusammen mit den Sicherheits-Teilfunktionen sichere Momentabschaltung (STO) und sicheres Momentengleichgewicht (SET).