Support Portal

Seleccione uma das categorias à esquerda ou utilize o modo de pesquisa.

Busca

Cód. produto

Série

Cód. pedido

Mais atuais

PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS 23/09/2020 MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Firmware 23/09/2020

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.2
22/09/2020
Firmware 11/09/2020 CPX-E-CEC-C1/M1-PN/EP Bootloader FW Version 2.0.2

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)

Top downloads

Firmware Operating System for Smart Camera SBRD-Q

Firmware for SBRD-Q

Supported systems:

  • controller SBRD-Q (8067301)
1.1.0.4
10/12/2019
Camera Configuration Studio CCS Camera Configuration Studio

Machine Vision Engineering-Software for setting up, adjusting, displaying and recording inspection jobs of the camera system SBRD-Q

Supported systems:

  • controller SBRD-Q (8067301)
1.1.19323.0
10/12/2019
Firmware

Firmware for devices of type SBSC-U-AF-R3B. Compatible with PC software "Vision Sensor Device Manager" as from version 1.23.2.2 and "Vision Sensor Configuration Studio" as from version 1.23.2.2.

Supported systems:

  • Allroundsensor SBSC-U-AF-R3B (8058737)
V.1.23.2.2
18/06/2019
Assinar RSS